INOX-Stainless Steel
The high resistance to corrosion of stainless steel makes it one of the most demanded materials in many industrial sectors.
ELESA offers a wide range of plastic items with AISI 303, AISI 304 and AISI 316 stainless steel insert or completely made out of AISI stainless steel: handwheels, knobs, handles, positioning and control elements, accessories for hydraulic systems, levelling elements and hinges which guarantee the best performance in sectors which require, by law, stainless steel elements.
Designed for:
Food processing
Chemical
Pharmaceutical
In compliance with the most rigorous hygienic laws
RoHS compliancy
The majority of the standard products available in the ELESA catalogue are compliant with the European Directive 2002/95/CE (RoHS directive, Restriction on Hazardous Substances).
However, there are some exceptions for some products which are not yet compliant owing to technological limits in the field of research in raw materials hence not due to ELESA's direct responsibility.By clicking on each product code in the table, you can directly check the status of the product as to RoHS compliancy.
All compliant products are supplied with a label showing the RoHS symbol.
| Elesa Standards | Main dimensions | Latch dimensions | Weight |
|---|
| Code | Description | D | L | d | d1 | l2 | l | D1 | d2 | h2 | l1 | g |
|---|
| 68325 | VCK.50-46-D-SST | 50 | 33 | 12 | 25 | 14 | 46 | 45 | 20 | 15 | 12 | 165 |
| 68326 | VCK.50-46-S-SST | 50 | 33 | 12 | 25 | 14 | 46 | 45 | 20 | 15 | 12 | 165 |
| 68335 | VCK.50-46+G-D-SST | 50 | 33 | 12 | 25 | 14 | 46 | 45 | 20 | 15 | 12 | 190 |
| 68336 | VCK.50-46+G-S-SST | 50 | 33 | 12 | 25 | 14 | 46 | 45 | 20 | 15 | 12 | 190 |
| 68425 | VCK.60-46-D-SST | 60 | 37 | 12 | 27 | 17 | 46 | 45 | 20 | 15 | 12 | 185 |
| 68426 | VCK.60-46-S-SST | 60 | 37 | 12 | 27 | 17 | 46 | 45 | 20 | 15 | 12 | 185 |
| 68435 | VCK.60-46+G-D-SST | 60 | 37 | 12 | 27 | 17 | 46 | 45 | 20 | 15 | 12 | 210 |
| 68436 | VCK.60-46+G-S-SST | 60 | 37 | 12 | 27 | 17 | 46 | 45 | 20 | 15 | 12 | 210 |
| 68465 | VCK.60-64-D-SST | 60 | 37 | 12 | 27 | 17 | 64 | 45 | 20 | 15 | 12 | 210 |
| 68466 | VCK.60-64-S-SST | 60 | 37 | 12 | 27 | 17 | 64 | 45 | 20 | 15 | 12 | 210 |
| 68475 | VCK.60-64+G-D-SST | 60 | 37 | 12 | 27 | 17 | 64 | 45 | 20 | 15 | 12 | 235 |
| 68476 | VCK.60-64+G-S-SST | 60 | 37 | 12 | 27 | 17 | 64 | 45 | 20 | 15 | 12 | 235 |
Knob
Phenolic based (PF) Duroplast, black colour glossy finish.
Resistant to solvents, oils, greases and other chemical agents.
Standard executions
-
VCK-SST (for doors with thickness S > 5 mm):
- plain stud in AISI 303 stainless steel;
- helical latch cam in AISI 316L sintered stainless steel with hole for pinning;
- spring dowel pin Ø 3x20 mm in AISI 303 stainless steel;
- latch spring to compensate door thickness in AISI 302 stainless steel;
- opening to the right side (D) or left side (S).
-
VCK+G-SST (for doors with thickness S ≤ 5 mm): as per VCK-SST but with the interposition of guide bush, nut and DIN 6798 flat spring washer in AISI 303 stainless steel.
- opening to the right side (D) or left side (S).
Assembly instructions
1. Select the knob with stud length (l) according to the conditions reported in the here-under table.
2. Drill a cylindrical assembly hole in the door according to the conditions reported in the table.
3. Drill a hole in the stud for pinning at a distance "f" from the knob according to the conditions reported in the table.
4. Fit the stud in the hole on the door and assemble the other components.
VCK. latch-type knobs are supplied not assembled.
Features and applications
Stainless steel, thanks to its high resistance to corrosion, allows the application of these latch-type knobs on machines and equipment in those sectors where laws or partcular hygienic, climatic and environmental factors make it mandatory to use corrosion resistant materials.