RH-VA
Cabinet handles
RH-VA - Cabinet handles
RoHS status
This product
is available in most
of the countries
covered by the
ELESA
sales network.
RH-VA - Cabinet handles
Login
To download or ask for , log-in and select directly a code.
Elesa-RohdeMain dimensionsMounting screwsWeight
CodefBhdpg
RHVA-20.R200.332002070M8x1616711
RHVA-20.R250.332502070M8x1616833
RHVA-20.R300.333002070M8x1616957
RHVA-20.R350.333502070M8x16161080
Material
AISI 303 stainless steel round cross section, matte finish.

Assembly
Stainless steel screws and washers, included in the supply.

Special executions on request (For sufficient quantities)
Different lengths.

Features and applications
Stainless steel, thanks to its high resistance to corrosion, allows the application of these handles on machines and equipment in those sectors where laws or particular hygienic, climatic and environmental factors make it mandatory to use corrosion resistant materials.

Accessories on request
Stainless steel end support.

Cabinet handles
QUOTATIONS REQUEST AREA
Select Boss cap Colour
DOWNLOAD AREA