RH-U2
Tubular handle (Front mounting)
RH-U2 - Tubular handle (Front mounting)
RoHS status
This product
is available in most
of the countries
covered by the
ELESA
sales network.
RH-U2 - Tubular handle (Front mounting)
Login
To download or ask for , log-in and select directly a code.
Elesa-RohdeMain dimensionsWeight
Codef2ff1LL1Bdg
RHU2-40.500.37405005008001254012.52179
RHU2-40.700.374070070010001254012.52501
Tube
AISI 304 stainless steel, fine ground surface.

Side end caps
Glass reinforced polyamide based (PA) technopolymer, black colour.

Handle shanks
Aluminium die-cast, epoxy resin coating, black colour, matte finish.

Assembly
Tapped holes for zinc-plated steel M10x70 screws, nuts and washers, included in the supply.

Special executions on request (For sufficient quantities)
Different lengths.

Features and applications
U2 series handles are used on doors of machines and equipment, thus ensuring a comfortable grip during operations.
Stainless steel, thanks to its high resistance to corrosion, allows the application of these handles on machines and equipment in those sectors where laws or particular hygienic, climatic and environmental factors make it mandatory to use corrosion resistant materials.

Tubular handle (Front mounting)
QUOTATIONS REQUEST AREA
Select Boss cap Colour
DOWNLOAD AREA