GN 99.6
Clamping levers
GN 99.6 - Clamping levers
RoHS status
This product
is available in most
of the countries
covered by the
ELESA
sales network.
GN 99.6 - Clamping levers
Login
To download or ask for , log-in and select directly a code.
Elesa-GantergriffMain dimensionsMounting holeWeight
CodeDescriptionRDHd3dh1g
GN.20601GN 99.6-63-M8601630.59M812.539
GN.20611GN 99.6-80-M1076203711M101575
GN.20621GN 99.6-100-M1295254614M1219147
GN.20631GN 99.6-125-M161193258.518M1625309
GN.20641GN 99.6-160-M20152407320M2031526
Material
AISI 304 stainless steel, sandblasted matte finish. The lever arm is butt-welded to the hub.

Standard execution
Threaded pass-through hole.

Clamping levers
QUOTATIONS REQUEST AREA
Select Boss cap Colour
DOWNLOAD AREA