INOX-Stainless Steel
The high resistance to corrosion of stainless steel makes it one of the most demanded materials in many industrial sectors.
ELESA offers a wide range of plastic items with AISI 303, AISI 304 and AISI 316 stainless steel insert or completely made out of AISI stainless steel: handwheels, knobs, handles, positioning and control elements, accessories for hydraulic systems, levelling elements and hinges which guarantee the best performance in sectors which require, by law, stainless steel elements.
Designed for:
Food processing
Chemical
Pharmaceutical
In compliance with the most rigorous hygienic laws
This product
is available in most
of the countries
covered by the ELESA sales network.
RoHS compliancy
The majority of the standard products available in the ELESA catalogue are compliant with the European Directive 2002/95/CE (RoHS directive, Restriction on Hazardous Substances).
However, there are some exceptions for some products which are not yet compliant owing to technological limits in the field of research in raw materials hence not due to ELESA's direct responsibility.By clicking on each product code in the table, you can directly check the status of the product as to RoHS compliancy.
All compliant products are supplied with a label showing the RoHS symbol.
| Elesa-Gantergriff | Main dimensions | Spring pressure | Weight |
|---|
| Code | Description | d -0.02 -0.04 Bore H7 | d1 | D | l+1.5 | l1 | R | R1 | L | Preload in N~ | Max. load in N~ | g |
|---|
| GN.34297 | GN 612-8-M16x1.5-A-NI | 8 | M16x1.5 | 16 | 30 | 10 | 32 | - | 16 | 11 | 29 | 80 |
| GN.34306 | GN 612-8-M20x1.5-A-NI | 8 | M20x1.5 | 20 | 36 | 12 | 37 | - | 21 | 21 | 57 | 121 |
| GN.34298 | GN 612-10-M16x1.5-A-NI | 10 | M16x1.5 | 16 | 30 | 10 | 32 | - | 16 | 11 | 29 | 64 |
| GN.34307 | GN 612-10-M20x1.5-A-NI | 10 | M20x1.5 | 20 | 36 | 12 | 37 | - | 21 | 21 | 57 | 126 |
| GN.34308 | GN 612-12-M20x1.5-A-NI | 12 | M20x1.5 | 20 | 36 | 12 | 37 | - | 21 | 21 | 57 | 120 |
| GN.34317 | GN 612-8-M16x1.5-AK-NI | 8 | M16x1.5 | 16 | 30 | 10 | 32 | - | 16 | 11 | 29 | 78 |
| GN.34326 | GN 612-8-M20x1.5-AK-NI | 8 | M20x1.5 | 20 | 36 | 12 | 37 | - | 21 | 21 | 57 | 155 |
| GN.34318 | GN 612-10-M16x1.5-AK-NI | 10 | M16x1.5 | 16 | 30 | 10 | 32 | - | 16 | 11 | 29 | 75 |
| GN.34327 | GN 612-10-M20x1.5-AK-NI | 10 | M20x1.5 | 20 | 36 | 12 | 37 | - | 21 | 21 | 57 | 117 |
| GN.34328 | GN 612-12-M20x1.5-AK-NI | 12 | M20x1.5 | 20 | 36 | 12 | 37 | - | 21 | 21 | 57 | 150 |
| GN.34335 | GN 612-5-M12x1.5-B-NI | 5 | M12x1.5 | 12 | 26 | 8 | - | 32 | 13 | 8 | 18 | 28 |
| GN.34336 | GN 612-6-M16x1.5-B-NI | 6 | M16x1.5 | 16 | 30 | 10 | - | 42 | 16 | 11 | 29 | 102 |
| GN.34337 | GN 612-8-M16x1.5-B-NI | 8 | M16x1.5 | 16 | 30 | 10 | - | 42 | 16 | 11 | 29 | 60 |
| GN.34346 | GN 612-8-M20x1.5-B-NI | 8 | M20x1.5 | 20 | 36 | 12 | - | 52 | 21 | 21 | 57 | 124 |
| GN.34338 | GN 612-10-M16x1.5-B-NI | 10 | M16x1.5 | 16 | 30 | 10 | - | 42 | 16 | 11 | 29 | 65 |
| GN.34347 | GN 612-10-M20x1.5-B-NI | 10 | M20X1.5 | 20 | 36 | 12 | - | 52 | 21 | 21 | 57 | 127 |
| GN.34348 | GN 612-12-M20x1.5-B-NI | 12 | M20x1.5 | 20 | 36 | 12 | - | 52 | 21 | 21 | 57 | 130 |
| GN.34355 | GN 612-5-M12x1.5-BK-NI | 5 | M12x1.5 | 12 | 26 | 8 | - | 32 | 13 | 8 | 18 | 37 |
| GN.34356 | GN 612-6-M16x1.5-BK-NI | 6 | M16x1.5 | 16 | 30 | 10 | - | 42 | 16 | 11 | 29 | 74 |
| GN.34357 | GN 612-8-M16x1.5-BK-NI | 8 | M16x1.5 | 16 | 30 | 10 | - | 42 | 16 | 11 | 29 | 80 |
| GN.34366 | GN 612-8-M20x1.5-BK-NI | 8 | M20x1.5 | 20 | 36 | 12 | - | 52 | 21 | 21 | 57 | 158 |
| GN.34358 | GN 612-10-M16x1.5-BK-NI | 10 | M16x1.5 | 16 | 30 | 10 | - | 42 | 16 | 11 | 29 | 83 |
| GN.34367 | GN 612-10-M20x1.5-BK-NI | 10 | M20x1.5 | 20 | 36 | 12 | - | 52 | 21 | 21 | 57 | 160 |
| GN.34368 | GN 612-12-M20x1.5-BK-NI | 12 | M20x1.5 | 20 | 36 | 12 | - | 52 | 21 | 21 | 57 | 163 |
Threaded body
AISI 303 stainless steel.
Plunger
Turned and nickel-plated AISI 303 stainless steel.
Suggested tolerance for matching hole = H7.
Locking nut
Stainless steel.
Lever
Stainless steel.
Lever cover
High-resilience polyamide based (PA) technopolymer, black colour, matte finish. Resistant to solvents, oils, greases and other chemical agents.
Standard executions
- GN 612-A-NI: without lever cover, without locking nut.
- GN 612-AK-NI: without lever cover, with locking nut.
- GN 612-B-NI: with lever cover, without locking nut.
- GN 612-BK-NI: with lever cover, with locking nut.
Features and applications
GN 612-NI lever indexing plungers are used when the plunger must be retracted quickly.
By rotating the lifting lever by 180°, the plunger stops in the retracted position. The lever is kept in this position by a notch.