RoHS compliancy
The majority of the standard products available in the ELESA catalogue are compliant with the European Directive 2002/95/CE (RoHS directive, Restriction on Hazardous Substances).
However, there are some exceptions for some products which are not yet compliant owing to technological limits in the field of research in raw materials hence not due to ELESA's direct responsibility.By clicking on each product code in the table, you can directly check the status of the product as to RoHS compliancy.
All compliant products are supplied with a label showing the RoHS symbol.
| Elesa Standards | Main dimensions | Mounting hole | Weight |
|---|
| Code | Description | D | L | d1 | d | h | s | g |
|---|
| 37951 | MDA.30 EH-6 | 34 | 21 | 16 | 6 | 5 | 10 | 14 |
| 37956 | MDA.40 EH-8 | 42 | 26 | 19 | 8 | 5 | 13 | 18 |
| 37961 | MDA.50 EH-10 | 53 | 32 | 24 | 10 | 5 | 17 | 23 |
Material
Glass-fibre reinforced polyamide based (PA) technopolymer. Resistant to solvents, oils, greases and other chemical agents.
Colour
Black, matte finish.
Closing cap
Glass-fibre reinforced polyamide based (PA)technopolymer, light grey colour, press-fit assembly.
Standard execution
Assembly by means of hexagon head screws or standard lock nuts (not supplied) to put in place inside the knob by pressing.
Special executions on request
- On the surface of the closing cap words, marks, graphic symbols, etc... can be tampoprinted in colours.
- Closing cap in other colours.
Assembly instructions
1. The base of the knob should rest on a flat surface.
2. Insert the screw or the lock nut into the knob hole by means of a thrust tool.
3. Push until the insert is completely fitted in.
4. Assemble the snap-in closing cap.
Assembly by means of screw or nut:
Insert the screw or the nut in the hexagon-shaped assembly hole and screw-on the knob, until firmly in place.