This product
is available in most
of the countries
covered by the ELESA sales network.
RoHS compliancy
The majority of the standard products available in the ELESA catalogue are compliant with the European Directive 2002/95/CE (RoHS directive, Restriction on Hazardous Substances).
However, there are some exceptions for some products which are not yet compliant owing to technological limits in the field of research in raw materials hence not due to ELESA's direct responsibility.By clicking on each product code in the table, you can directly check the status of the product as to RoHS compliancy.
All compliant products are supplied with a label showing the RoHS symbol.
| Elesa-Gantergriff | Main dimensions | Spring pressure | Weight |
|---|
| Code | Description | d h7 | l | l1 (stroke) | l2 | l3 | l4 | L | D | d1 | d2 | f | c | Preload [N~] | Max. load [N~] | g |
|---|
| GN.34002 | GN 817.3-8-20-C | 8 | 20 | 10 | 10 | 8 | 27 | 51 | 28 | 5.5 | 38 | 26 | 16 | 8.5 | 28 | 80 |
| GN.34006 | GN 817.3-8-22-C | 8 | 22 | 10 | 12 | 8 | 27 | 51 | 28 | 5.5 | 38 | 26 | 16 | 8.5 | 28 | 82 |
| GN.34012 | GN 817.3-8-26-C | 8 | 26 | 10 | 16 | 8 | 27 | 51 | 28 | 5.5 | 38 | 26 | 16 | 8.5 | 28 | 83 |
| GN.34016 | GN 817.3-8-30-C | 8 | 30 | 10 | 20 | 8 | 27 | 51 | 28 | 5.5 | 38 | 26 | 16 | 8.5 | 28 | 85 |
| GN.34022 | GN 817.3-10-22-C | 10 | 22 | 12 | 10 | 8 | 27 | 51 | 28 | 5.5 | 38 | 26 | 16 | 9.5 | 38 | 80 |
| GN.34026 | GN 817.3-10-24-C | 10 | 24 | 12 | 12 | 8 | 27 | 51 | 28 | 5.5 | 38 | 26 | 16 | 9.5 | 38 | 83 |
| GN.34032 | GN 817.3-10-28-C | 10 | 28 | 12 | 16 | 8 | 27 | 51 | 28 | 5.5 | 38 | 26 | 16 | 9.5 | 38 | 80 |
| GN.34036 | GN 817.3-10-32-C | 10 | 32 | 12 | 20 | 8 | 27 | 51 | 28 | 5.5 | 38 | 26 | 16 | 9.5 | 38 | 100 |
Basic flange
Black-oxide steel.
Plunger
Ground and black-oxide steel with hardened end.
Suggested tolerance for matching hole = G6.
Knob
High-resilience polyamide based (PA) special technopolymer, black colour, matte finish. Resistant to solvents, oils, greases and other chemical agents.
Accessories on request
GN 770 guide bushings in ground and hardened steel, with matching hole in G6 tolerance.
Features and applications
GN 817.3-C indexing plungers are particularly suitable for use where a precise positioning is required. They are generally used with guide bushings whose length is determined by the protrusion of the plunger (l2).