RE.C7
Vulcanised rubber wheels for the general public
RE.C7 - Vulcanised rubber wheels for the general public
RoHS status
RE.C7 - Vulcanised rubber wheels for the general public
Login
To download or ask for , log-in and select directly a code.
Elesa StandardsMain dimensionsDynamic carrying capacityWeight
CodeDescriptionDl3HBLsb1l1b2l2b3Rdpd1d2[N]g
452101RE.C7-050-PBL5020675555638.538.54444------350200
452106RE.C7-060-PBL6024836060638384848------500260
452111RE.C7-080-PBL80241046060638384848------550340
452001RE.C7-050-SBL5020675555638.538.5444424-----350200
452006RE.C7-060-SBL602483606063838484821-----500280
452011RE.C7-080-SBL8024104606063838484830-----550430
452051RE.C7-050-SBF5020675555638.538.544442476----350240
452056RE.C7-060-SBF60248360606383848482184----500400
452061RE.C7-080-SBF802410460606383848483091----550500
452151RE.C7-050-CBL502066-------24-M81535-350180
452156RE.C7-060-CBL602483-------21-M122541-500290
452161RE.C7-080-CBL8024104-------25-M122541-550390
452201RE.C7-050-CBF502066-------2476M81535-350210
452206RE.C7-060-CBF602483-------2184M122541-500360
452211RE.C7-080-CBF8024104-------2591M122541-550460
452251RE.C7-050-FBL502066-------24---3510350160
452256RE.C7-060-FBL602483-------21---4112500250
452261RE.C7-080-FBL 8024104-------25---4112550340
452301RE.C7-050-FBF502066-------2476--3510350190
452306RE.C7-060-FBF602483-------2184--4112500320
452311RE.C7-080-FBF8024104-------2591--4112550430
Covering
Grey anti-trace vulcanised rubber.

Wheel centre body
Polyamide-based technopolymer (PA). Resistant to solvents, oils and other chemicals.

Bore
Directly made into the centre.

Axle set
Calibrated zinc-plated steel precision tube. The tube serves as a spacer, is tightened to the bracket with screw and nut to a un predetermined torque value.
The wheel bore rotates onto the tube freely.

Standard executions
- PBL: brakeless wheel and zinc-plated steel fixed plate bracket.
- SBL: brakeless wheel and zinc-plated steel turning plate bracket.
- SBF: wheel with brake and zinc-plated steel turning plate bracket.
- CBL: brakeless wheel and zinc-plated steel turning plate bracket with assembly stem.
- CBF: wheel with brake and zinc-plated steel turning plate bracket with assembly stem.
- FBL: brakeless wheel and zinc-plated steel turning plate bracket with central pass-through hole.
- FBF: wheel with brake and zinc-plated steel turning plate bracket with central pass-through hole.


Fixed plate bracket
Electrolytically zinc-plated steel plate bracket.

Turning plate bracket
The presence of two ball turns and the direct contact between the plate and the ball race ring with built-in pin ensure excellent manoeuvrability and very limited clearance.

Front-actuated brake
Brake that locks the wheel rotation. The optimised dimensions and the retractible pedal ensure minimal space occupied and maximum actuation ease.

Applications
Wheels for the general public, excellent smoothness and elasticity features.

Environmental conditions
The wheel RE.C7 is suitable for use in humid environments and in the presence of medium-aggressive chemical environments; use in environments with the presence of organic, chlorinated solvents, hydrocarbons and mineral oils is not recommended.

Vulcanised rubber wheels for the general public
QUOTATIONS REQUEST AREA
Select Boss cap Colour
DOWNLOAD AREA