RE.G1
Thermoplastic rubber wheels
RE.G1 - Thermoplastic rubber wheels
RoHS status
RE.G1 - Thermoplastic rubber wheels
Login
To download or ask for , log-in and select directly a code.
Elesa StandardsMain dimensionsStatic load *Rolling resistanceDynamic carrying capacityWeight
CodeDescriptionDdl3l4HBLsb1l1b2l2b3Rd1d2[N][N][N]g
452501RE.G1-080-RBL80123039------------100070070090
452506RE.G1-100-RBL100123044------------150010001000120
452511RE.G1-125-RBL125153544------------180012001200200
452516RE.G1-150-RBL150204559------------270018001800360
452651RE.G1-080-PBL801230-10710085975458060-----700700360
452656RE.G1-100-PBL1001230-12810085975458060-----10001000390
452661RE.G1-125-PBL1251535-15610085975458060-----12001200610
452666RE.G1-150-PBL1502045-194140114111057310585-----180018001350
452551RE.G1-080-SBL801230-1071008597545806039----700700600
452556RE.G1-100-SBL1001230-1281008597545806035----10001000700
452561RE.G1-125-SBL1251535-1561008597545806037----12001200860
452566RE.G1-150-SBL1502045-19414011011105731058756----180018001720
452601RE.G1-080-SBF801230-1071008597545806039120---700700790
452606RE.G1-100-SBF1001230-1281008597545806035120---10001000850
452611RE.G1-125-SBF1251535-1561008597545806037120---120012001000
452616RE.G1-150-SBF1502045-19414011011105731058756156---180018002000
452701RE.G1-080-FBL 801230-107-------39-7312-700700530
452706RE.G1-100-FBL1001230-128-------35-7312-10001000630
452711RE.G1-125-FBL1251535-156-------37-7312-12001200800
452716RE.G1-150-FBL1502045-188-------56-10220-180018001580
452751RE.G1-080-FBF801230-107-------391207312-700700710
452756RE.G1-100-FBF1001230-128-------351207312-10001000840
452761RE.G1-125-FBF1251535-156-------371207312-12001200950
452766RE.G1-150-FBF1502045-188-------5615610220-180018001870
* The static load value is characteristic of the wheel only without motion
Covering
Grey anti-trace thermoplastic wheel, hardness 85 Shore A.

Wheel centre body
Polypropylene-based technopolymer (PP). Resistant to solvents, oils and other chemicals.

Bore
Directly made into the centre.

Axle set
Calibrated zinc-plated steel precision tube. The tube serves as a spacer, is tightened to the bracket with screw and nut to a un predetermined torque value.
The wheel bore rotates onto the tube freely.

Standard executions
- RBL: wheel only.
- PBL: brakeless wheel and zinc-plated steel fixed plate bracket.
- SBL: brakeless wheel and zinc-plated steel turning plate bracket.
- SBF: wheel with brake and zinc-plated steel turning plate bracket.
- FBL: brakeless wheel and zinc-plated steel turning plate bracket with central pass-through hole.
- FBF: wheel with brake and zinc-plated steel turning plate bracket with central pass-through hole.

Fixed plate bracket
Zinc-plated steel plate, the bracket is designed to withstand loads up to 4000N. The bracket load capacity is greater than the dynamic carrying capacity of the wheel assembly plus the bracket (see table), this is a further safety feature.

Turning plate bracket
Zinc-plated steel plate, the bracket is designed to withstand loads up to 4000N. The bracket load capacity is greater than the dynamic carrying capacity of the wheel assembly plus the bracket (see table), this is a further safety feature.
The presence of two ball turns and the direct contact between the plate and the ball race ring with built-in pin ensure excellent manoeuvrability and very limited clearance (see fig. 1).
Does not require maintenance. It consists of:
1) fitting plate: electrolytically zinc-plated steel plate;
2) fork: electrolytically zinc-plated steel plate;
3) ball race ring: electrolytically zinc-plated steel plate;
4) central pin: incorporated in the plate, cold reflanged;
5) rotation system: dual grease-lubricated ring of ball;
6) dust seal: RAL 7015 dark grey technopolymer.

Front-actuated brake
Total brake that locks the wheel and bracket rotation.
The optimised dimensions and the retractible pedal ensure minimal space occupied and maximum actuation ease.
In order to optimise the wheel lock in both directions of rotation, the spring is fitted with a dual braking tooth. Hardened carbon steel spring.

Applications
The wheel RE.G1 has excellent smoothness and elasticity features.

Environmental conditions
The wheel RE.G1 is suitable for use in humid environments and in the presence of medium-aggressive chemicals; use in environments with the presence of organic, chlorinated solvents, hydrocarbons and mineral oils is not recommended.

Rolling resistance - force / load applied
The diagram shows the force to be applied to a wheel to keep it moving at the constant speed of 4 km/h, according to the applied load.
The intersection point with a 50N value is the maximum transportable load with a manually actuated 4-wheel trolley; in fact, 200N = 50N x 4 wheels is the maximum force that may be supported by the operator according to the regulations in force regarding work safety.

Mechanical moving with towing devices
For mechanical towing, please see the technical specifications to determine the capacity variation.

Temperature
If operating temperatures in an application differ from the standard range of values, please see the technical specifications to determine the capacity variation.

Thermoplastic rubber wheels
QUOTATIONS REQUEST AREA
Select Boss cap Colour
DOWNLOAD AREA