RE.E3
Vulcanised rubber wheels
RE.E3 - Vulcanised rubber wheels
RoHS status
RE.E3 - Vulcanised rubber wheels
Login
To download or ask for , log-in and select directly a code.
Elesa StandardsMain dimensionsStatic load *Rolling resistanceDynamic carrying capacityWeight
CodeDescriptionDdl3l4HBLsb1l1b2l2b3Rd1d2[N][N][N]g
450001RE.E3-080-RBL80122539------------2600600650170
450006RE.E3-100-RBL100123044------------3000750800280
450012RE.E3-125-RBL1251537.544------------33008501300510
450016RE.E3-150-RBL150154044------------350010001700730
450022RE.E3-200-RBL200205058------------4100140023001750
450151RE.E3-080-PBL801225-10710085975458060-----600650490
450156RE.E3-100-PBL1001230-12810085975458060-----750800620
450161RE.E3-125-PBL1251537.5-15610085975458060-----8501300920
450166RE.E3-150-PBL1501540-18210085975458060-----100017001220
450171RE.E3-200-PBL2002050-240140114111057310585-----140023002890
450051RE.E3-080-SBL801225-1071008597545806039----600650690
450056RE.E3-100-SBL1001230-1281008597545806035----750800820
450061RE.E3-125-SBL1251537.5-1561008597545806037----85013001180
450066RE.E3-150-SBL1501540-1821008597545806037----100017001400
450071RE.E3-200-SBL2002050-24014011011105731058756----140023003250
450101RE.E3-080-SBF801225-1071008597545806039120---600650870
450106RE.E3-100-SBF1001230-1281008597545806035120---7508001000
450111RE.E3-125-SBF1251537.5-1561008597545806037120---85013001300
450116RE.E3-150-SBF1501540-1821008597545806037120---100017001570
450121RE.E3-200-SBF2002050-24014011011105731058756156---140023003390
450201RE.E3-080-FBL801225-107-------39-7312-600650610
450206RE.E3-100-FBL1001230-128-------35-7312-750800740
450211RE.E3-125-FBL1251537.5-156-------37-7312-85013001090
450216RE.E3-150-FBL 1501540-182-------37-7312-100017001350
450221RE.E3-200-FBL 2002050-236-------56-10220-140023003160
450251RE.E3-080-FBF801225-107-------391207312-600650780
450256RE.E3-100-FBF1001230-128-------351207312-750800940
450261RE.E3-125-FBF1251537.5-156-------371207312-85013001240
450266RE.E3-150-FBF1501540-182-------371207312-100017001490
450271RE.E3-200-FBF2002050-236-------5615610220-140023003290
* The static load value is characteristic of the wheel only without motion
Covering with tread
Vulcanised rubber NBR; hardness 83 Shore A.

Wheel centre body
Consisting of two zinc-plated and riveted plate disks.

Bore
Polyamide-based technopolymer (PA) plain bearings, resistant to solvents, oils and other chemicals, integral to the centre.

Axle set
Calibrated zinc-plated steel precision tube. The tube serves as a spacer, is tightened to the bracket with screw and nut to a un predetermined torque value.
The wheel bore rotates onto the tube freely.

Standard executions (bore with plain bearing)
- RBL: wheel only.
- PBL: brakeless wheel and zinc-plated steel fixed plate bracket.
- SBL: brakeless wheel and zinc-plated steel turning plate bracket.
- SBF: wheel with brake and zinc-plated steel turning plate bracket.
- FBL: brakeless wheel and zinc-plated steel turning plate bracket with central pass-through hole.
- FBF: wheel with brake and zinc-plated steel turning plate bracket with central pass-through hole.

Fixed plate bracket
Zinc-plated steel plate, the bracket is designed to withstand loads up to 4000N. The bracket load capacity is greater than the dynamic carrying capacity of the wheel assembly plus the bracket (see table), this is a further safety feature.

Turning plate bracket
Zinc-plated steel plate, the bracket is designed to withstand loads up to 4000N. The bracket load capacity is greater than the dynamic carrying capacity of the wheel assembly plus the bracket (see table), this is a further safety feature.
The presence of two ball turns and the direct contact between the plate and the ball race ring with built-in pin ensure excellent manoeuvrability and very limited clearance (see fig. 1).
Does not require maintenance. It consists of:
1) fitting plate: electrolytically zinc-plated steel plate;
2) fork: electrolytically zinc-plated steel plate;
3) ball race ring: electrolytically zinc-plated steel plate;
4) central pin: incorporated in the plate, cold reflanged;
5) rotation system: dual grease-lubricated ring of ball;
6) dust seal: RAL 7015 dark grey technopolymer.

Front-actuated brake
- 80-150mm diameter wheels: total brake that locks the wheel and bracket rotation.
The optimised dimensions and the retractible pedal ensure minimal space occupied and maximum actuation ease.
In order to optimise the wheel lock in both directions of rotation, the spring is fitted with a dual braking tooth. Hardened carbon steel spring.
- 200mm diameter wheel: total brake that locks the wheel and bracket rotation.
The optimised dimensions and the retractible pedal ensure minimal space occupied and maximum actuation ease. Hardened carbon steel spring.

Applications
The wheel RE.E3 may be mounted on different kind of trolleys, with medium-light loads; it is also suitable for outdoor use.
Typical applications: trolleys for industrial moving, for outdoor use also, waste dumpsters.

Environmental conditions
Suitable for use in humid environments and in the presence of atmospheric agents; use in environments with the presence of organic, chlorinated solvents, hydrocarbons and mineral oils is not recommended.

Rolling resistance - force / load applied
The diagram shows the force to be applied to a wheel to keep it moving at the constant speed of 4 km/h, according to the applied load.
The intersection point with a 50N value is the maximum transportable load with a manually actuated 4-wheel trolley; in fact, 200N = 50N x 4 wheels is the maximum force that may be supported by the operator according to the regulations in force regarding work safety.

Mechanical moving with towing devices
For mechanical towing, please see the technical specifications to determine the capacity variation.

Temperature
If operating temperatures in an application differ from the standard range of values, please see the technical specifications to determine the capacity variation.

Vulcanised rubber wheels
QUOTATIONS REQUEST AREA
Select Boss cap Colour
DOWNLOAD AREA