M.943
Handles
M.943 - Handles
RoHS status
M.943 - Handles
Login
To download or ask for , log-in and select directly a code.
Elesa StandardsMain dimensionsThreaded bossF1F2L1L2Weight
CodeDescriptionLfhBll1HEdp[N][N][J][J]g
137901M.943-112-B-M511288±0.536.5913.574.53M5102000220011926
137921M.943-144-B-M5144120±0.5421115106.54M5102000220011934
137906M.943-112-AF-4.811288±0.536.5913.574.534.5142000220011921
137926M.943-144-AF-4.8144120±0.5421115106.544.5142000220011929
Material
Glass-fibre reinforced polyamide based (PA) technopolymer. Resistant to solvents, oils, greases and other chemical agents.

Colour
Black, matte finish.

Standard executions
- M.943-B: brass bosses, threaded blind holes.
- M.943-AF: blind holes for self-tapping screws Ø 4.8 (UNI ISO 7049). Maximum torque recommended 5 Nm.

Features and applications
Suitable for applications on a 19" rack and instruments in general.
In the column HE of the table below the height units of the front panel are contained: 1 HE = 44.45 mm (1 6/8") to enable you to choose the correct handles.

Special executions on request
- RAL 7031 grey colour handle, matte finish.
- Chrome-plated handle, matte finish.

Technical data
Tensile stress and impact strength: F1, F2, L1 and L2 values reported in the table are the result of breaking tests carried out with the appropriate dynamometric equipment under the test conditions shown in the figure with ambient temperature.

Handles
QUOTATIONS REQUEST AREA
Select Boss cap Colour
DOWNLOAD AREA