LAC
Cam levers
LAC - Cam levers
RoHS status
LAC - Cam levers
Login
To download or ask for , log-in and select directly a code.
Elesa StandardsMain dimensionsPull forceWeight
CodeDescriptionRl1Ddhxh1 maxh2d1d3d4lF [N] maxg
33562LAC.80 B-M8792020M821125.578.111--700032
33582LAC.80 p-M8x25792020M8211--8.111M825700046
33586LAC.80 p-M8x50792020M8211--8.111M850700055
33567LAC.80 SST-M8792020M821125.578.111--700032
Cam lever body
Glass-fibre reinforced polyamide based (PA) technopolymer. Resistant to solvents, oils, greases and other chemical agents.

Colour
Black, matte finish.

Rotating pin
Glossy zinc-plated steel or AISI 303 stainless steel, with threaded hole or threaded stud.


Connection and retention element between the lever and the cam sliding base
Polyamide based technopolymer (PA), black colour.

Cam sliding base
Polyamide-based SUPER-technopolymer (PA), black colour.

Standard executions
- LAC-B: positioning without adjustable ring-nut, rotating pin with threaded hole in glossy zinc-plated steel.
- LAC-SST: positioning without adjustable ring-nut, rotating pin with threaded hole in AISI 303 stainless steel.
- LAC-p: positioning without adjustable ring-nut, rotating pin with threaded stud in zinc-plated steel, chamfered flat end UNI 947: ISO 4753 (see Technical Data).

Features and applications
Cam lever is a device which allows a quick and accurate clamping.

Recommendations for assembly
LAC-B, LAC-SST with threaded hole. The screw where the cam lever is mounted must protrude from the assembly surface by a maximum length of h1 max from the end-stop as shown in table and fig.1. The user will notice the h1 max value is reached as the screw rests on the end-stop in the connecting element.

Instructions for clamping and adjustment
Lift and rotate the lever clockwise until it stops, then, to complete clamping, lower the lever whose fulcrum is an eccentric cam which controls the base by rotating.

Cam levers
QUOTATIONS REQUEST AREA
Select Boss cap Colour
DOWNLOAD AREA