RH-LG-07
Handles
RH-LG-07 - Handles
RoHS status
This product
is available in most
of the countries
covered by the
ELESA
sales network.
RH-LG-07 - Handles
Login
To download or ask for , log-in and select directly a code.
Elesa-RohdeMain dimensionsWeight
NaturalBlack
CodefLBhh1h2b1b2b3l1g
RHLG-07.064.01RHLG-07.064.04648441331215310131090
RHLG-07.070.01RHLG-07.070.04709041331215310131096
RHLG-07.080.01RHLG-07.080.0480100413312153101310107
RHLG-07.090.01RHLG-07.090.0490110413312153101310117
RHLG-07.105.01RHLG-07.105.04105125413312153101310133
Material
Anodised aluminium profile, fine ground surface, matte finish.

Colour
Black or natural.

Assembly
Tapped holes.

Special executions on request (For sufficient quantities)
Different colours and lengths.

Handles
QUOTATIONS REQUEST AREA
Select Boss cap Colour
DOWNLOAD AREA