GN 918.5-NI
Cam locking levers
GN 918.5-NI - Cam locking levers
RoHS status
This product
is available in most
of the countries
covered by the
ELESA
sales network.
GN 918.5-NI - Cam locking levers
Login
To download or ask for , log-in and select directly a code.
Elesa-GantergriffMain dimensionsThreaded studWeight
CodeDescriptionDHLd1d2h1h2dlg
GN.31831GN 918.5-50-KV-R506210928301234.5M1011315
GN.31841GN 918.6-50-KV-R506210928301234.5M1011310
GN.31851GN 918.7-50-KV-R506210928301234.5M1011310
Lever
AISI 303 stainless steel, sandblasted matte finish.

Ball knob
Type PLX. phenolic based (PF) Duroplast, black colour, glossy finish. Resistant to solvents, oils, greases and other chemical agents.

Screw and washer
Hardened and nickel-plated steel, hexagon socket head.

Cam
Nickel-plated AISI 303 stainless steel.

Standard executions
- GN 918.5: with eccentric cam with locking action along all the profile by rotating the lever clockwise.
- GN 918.6: with helical cam with “pull” locking action by rotating the lever clockwise.
- GN 918.7: helical cam with “push” locking action by rotating the lever clockwise.

Special executions on request
Executions with cam with locking action by rotating the lever (GN 918.5-L) anticlockwise.

Features and applications
GN 918.5 cam locking levers allow the achievement of strong locking values with safe and fast lock-unlock movements.
The system is self-locking at any angular positioning.
The lever is connected to the cam by means of a toothed element providing precise positioning while releasing the screw. The washer eliminates the need of expensive items with female threadings and therefore the screw can be used directly on T-nuts for connection plates.

Cam locking levers
QUOTATIONS REQUEST AREA
Select Boss cap Colour
DOWNLOAD AREA