INOX-Stainless Steel
The high resistance to corrosion of stainless steel makes it one of the most demanded materials in many industrial sectors.
ELESA offers a wide range of plastic items with AISI 303, AISI 304 and AISI 316 stainless steel insert or completely made out of AISI stainless steel: handwheels, knobs, handles, positioning and control elements, accessories for hydraulic systems, levelling elements and hinges which guarantee the best performance in sectors which require, by law, stainless steel elements.
Designed for:
Food processing
Chemical
Pharmaceutical
In compliance with the most rigorous hygienic laws
RoHS compliancy
The majority of the standard products available in the ELESA catalogue are compliant with the European Directive 2002/95/CE (RoHS directive, Restriction on Hazardous Substances).
However, there are some exceptions for some products which are not yet compliant owing to technological limits in the field of research in raw materials hence not due to ELESA's direct responsibility.By clicking on each product code in the table, you can directly check the status of the product as to RoHS compliancy.
All compliant products are supplied with a label showing the RoHS symbol.
| Elesa Standards | Main dimensions | Thread | Teeth no. | Weight |
|---|
| Code | Description | D | L | d1 | d2 | l1 | l2 | d | l | z | g |
|---|
| 169771 | VCTS-Z-40-SST-p-M6x20 | 40 | 37 | 18 | 13.5 | 22 | 7 | M6 | 20 | 24 | 40 |
| 169772 | VCTS-Z-40-SST-p-M6x25 | 40 | 37 | 18 | 13.5 | 22 | 7 | M6 | 25 | 24 | 42 |
| 169773 | VCTS-Z-40-SST-p-M6x32 | 40 | 37 | 18 | 13.5 | 22 | 7 | M6 | 32 | 24 | 45 |
| 169774 | VCTS-Z-40-SST-p-M6x40 | 40 | 37 | 18 | 13.5 | 22 | 7 | M6 | 40 | 24 | 50 |
| 169781 | VCTS-Z-40-SST-p-M8x20 | 40 | 37 | 18 | 13.5 | 22 | 7 | M8 | 20 | 24 | 42 |
| 169782 | VCTS-Z-40-SST-p-M8x25 | 40 | 37 | 18 | 13.5 | 22 | 7 | M8 | 25 | 24 | 44 |
| 169783 | VCTS-Z-40-SST-p-M8x32 | 40 | 37 | 18 | 13.5 | 22 | 7 | M8 | 32 | 24 | 47 |
| 169784 | VCTS-Z-40-SST-p-M8x40 | 40 | 37 | 18 | 13.5 | 22 | 7 | M8 | 40 | 24 | 52 |
| 169792 | VCTS-Z-50-SST-p-M8x25 | 50 | 42 | 22 | 16 | 23 | 8 | M8 | 25 | 26 | 58 |
| 169793 | VCTS-Z-50-SST-p-M8x32 | 50 | 42 | 22 | 16 | 23 | 8 | M8 | 32 | 26 | 62 |
| 169794 | VCTS-Z-50-SST-p-M8x40 | 50 | 42 | 22 | 16 | 23 | 8 | M8 | 40 | 26 | 68 |
| 169795 | VCTS-Z-50-SST-p-M8x50 | 50 | 42 | 22 | 16 | 23 | 8 | M8 | 50 | 26 | 74 |
| 169802 | VCTS-Z-50-SST-p-M10x25 | 50 | 42 | 22 | 16 | 23 | 8 | M10 | 25 | 26 | 60 |
| 169803 | VCTS-Z-50-SST-p-M10x32 | 50 | 42 | 22 | 16 | 23 | 8 | M10 | 32 | 26 | 64 |
| 169804 | VCTS-Z-50-SST-p-M10x40 | 50 | 42 | 22 | 16 | 23 | 8 | M10 | 40 | 26 | 70 |
| 169805 | VCTS-Z-50-SST-p-M10x50 | 50 | 42 | 22 | 16 | 23 | 8 | M10 | 50 | 26 | 76 |
Knob
Glass-fibre reinforced polyamide based (PA) technopolymer. Resistant to solvents, oils, greases and other chemical agents. Built-in zinc alloy toothed insert for coupling to the metal clamping element.
Colour
Black, matte finish.
Centre cap
Black technopolymer centre cap. On request and for sufficient quantities, it can be supplied in yellow RAL 1021 (safety) or in other colours, with customised graphic symbols, marks or writings.
Standard execution
Clamping element with threaded stud and AISI 303 stainless steel retaining screw.
AISI 302 stainless steel return spring.
The clamping element has a toothed element for coupling to the zinc alloy insert moulded-in the knob.
Features and applications
Particularly suitable where the knob needs to turn freely to avoid that clamping may be accidentally affected.
AISI 303 stainless steel, thanks to its high resistance to corrosion, allows the application of these knobs on machines and equipment in those sectors where laws or particular hygienic, climatic and environmental factors make it mandatory to use corrosion resistant materials.
Instructions
Press the knob to engage the toothing and turn it.
By releasing the knob the spring releases the toothing, thus the knob returns to the rest position.