L.652-X p
Adjustable handle
L.652-X p - Adjustable handle
RoHS status
L.652-X p - Adjustable handle
Login
To download or ask for , log-in and select directly a code.
Elesa StandardsMain dimensionsThreaded studTeeth no.Weight
CodeDescriptionLSHH1h1h2d1d 6glzg
32741L.652-X/67 p-M5x106716x16394226112M5101823
32742L.652-X/67 p-M5x166716x16394226112M5161825
32752L.652-X/67 p-M6x166716x16394226112M6161827
32753L.652-X/67 p-M6x256716x16394226112M6251830
32771L.652-X/80 p-M8x208020x20424627115M8202043
32772L.652-X/80 p-M8x258020x20424627115M8252045
32782L.652-X/80 p-M10x308020x20424627115M10302051
Material
Glass-fibre reinforced polyamide based (PA) technopolymer. Resistant to solvents, oils, greases and other chemical agents.

Colour
Black, matte finish.

Centre cap
Technopolymer, black colour.

Standard execution

Glass-fibre reinforced technopolymer clamping element with toothing and retaining pin, black colour. AISI 302 stainless steel return spring.
Zinc-plated steel threaded stud, chamfered flat end UNI 947: ISO 4753 table (see Technical Data).

Special executions on request
Different lengths of threaded stud.

Features and applications
Particularly suitable when clamping operations are limited owing to lack of space and the hand of the operator cannot make a complete rotation.

Instructions of use
For clamping, lift the handle to disengage the clamping device toothing and bring it back to start position. By releasing the handle, the return spring automatically engages the toothing.

Adjustable handle
QUOTATIONS REQUEST AREA
Select Boss cap Colour
DOWNLOAD AREA