GN 817.3
Indexing plungers with flange
GN 817.3 - Indexing plungers with flange
RoHS status
This product
is available in most
of the countries
covered by the
ELESA
sales network.
GN 817.3 - Indexing plungers with flange
Login
To download or ask for , log-in and select directly a code.
Elesa-GantergriffMain dimensionsSpring pressureWeight
CodeDescriptiond h7ll1 (stroke)l2l3l4LDd1d2fcPreload
[N~]
Max. load
[N~]
g
GN.34001GN 817.3-8-20-B820101082751285.53826168.52878
GN.34005GN 817.3-8-22-B822101282751285.53826168.52880
GN.34011GN 817.3-8-26-B826101682751285.53826168.52882
GN.34015GN 817.3-8-30-B830102082751285.53826168.52884
GN.34021GN 817.3-10-22-B1022121082751285.53826169.53860
GN.34025GN 817.3-10-24-B1024121282751285.53826169.53877
GN.34031GN 817.3-10-28-B1028121682751285.53826169.53879
GN.34035GN 817.3-10-32-B1032122082751285.53826169.53880
Basic flange
Black-oxide steel.

Plunger
Ground and black-oxide steel with hardened end.
Suggested tolerance for matching hole = G6.

Knob
High-resilience polyamide based (PA) special technopolymer, black colour, matte finish. Resistant to solvents, oils, greases and other chemical agents.


Accessories on request
GN 770 guide bushings in ground and hardened steel, with matching hole in G6 tolerance.

Features and applications
GN 817.3 indexing plungers are particularly suitable for use where a precise positioning is required. They are generally used with guide bushings whose length is determined by the protrusion of the plunger (l2).

Indexing plungers with flange
QUOTATIONS REQUEST AREA
Select Boss cap Colour
DOWNLOAD AREA