MRX-SST-p
Adjustable handles
MRX-SST-p - Adjustable handles
RoHS status
MRX-SST-p - Adjustable handles
Login
To download or ask for , log-in and select directly a code.
Elesa StandardsMain dimensionsThreaded studTeeth no.Weight
CodeDescriptionRLDHH1h1h2h3d1d 6glzg
141371MRX.40-SST-p-M6x164250183235.52961412M6161813
141372MRX.40-SST-p-M6x204250183235.52961412M6201814
141373MRX.40-SST-p-M6x254250183235.52961412M6251815
141374MRX.40-SST-p-M6x304250183235.52961412M6301816
141700MRX.63-SST-p-M8x166373234346.53781715M8162028
141701MRX.63-SST-p-M8x206373234346.53781715M8202029
141702MRX.63-SST-p-M8x256373234346.53781715M8252031
141711MRX.63-SST-p-M8x306373234346.53781715M8302032
141713MRX.63-SST-p-M8x406373234346.53781715M8402036
141715MRX.63-SST-p-M8x506373234346.53781715M8502038
142381MRX.80-SST-p-M10x208092285458.547102219M10202454
142385MRX.80-SST-p-M10x308092285458.547102219M10302460
142387MRX.80-SST-p-M10x408092285458.547102219M10402462
142391MRX.80-SST-p-M12x308092285458.547102219M12302468
142393MRX.80-SST-p-M12x408092285458.547102219M12402475
142395MRX.80-SST-p-M12x508092285458.547102219M12502483
143001MRX.100-SST-p-M12x30100114336569.554122525M12302897
143003MRX.100-SST-p-M12x40100114336569.554122525M124028105
143005MRX.100-SST-p-M12x50100114336569.554122525M125028113
143009MRX.100-SST-p-M12x70100114336569.554122525M127028128
Lever body
Glass-fibre reinforced polyamide based (PA) technopolymer. Resistant to solvents, oils, greases and other chemical agents.

Colour
Black, matte finish.

Push button
Technopolymer, black colour, matte finish.

Standard execution
Glass-fibre reinforced technopolymer clamping element with retaining pin, black colour, with knurling on the protruding part to make initial tightening easier. AISI 302 stainless steel return spring.
AISI 303 stainless steel threaded stud, chamfered flat end UNI 947 : ISO 4753 (see Technical Data ).

Special executions on request
Lever body RAL 2004 orange, RAL 7031 grey.

Features and applications
Particularly suitable when the lever turning angle is limited owing to lack of space.
Compared to other types of adjustable handles with metal retaining screw this solution offers:
- absolute electric insulation for the operator
- more comfortable lever release.

Stress resistance
Adjustable handles are generally used for repetitive clamping operations sometimes with very high-frequency.
Therefore, the stress resistance (i.e. the resistance to repeated tightening cycles) of the handle unit is particularly important and, especially, the strength of the toothed element which transmits the tightening force from the handle to the threaded element (boss or stud).
In fact, the results of several laboratory tests, perfomed with a special instrument that simulates the most severe use conditions, have shown that e.g. MR.80 S-p-INOX adjustable handle can withstand without yielding more than 100,000 tightening cycles, under the action of a force of 490 N (see graphic).
The special glass-fibre reinforced technopolymer enables the ELESA adjustable handles to guarantee stress resistance values which are much higher than the ones generated under normal working conditions.

Instructions of use
For clamping, lift the lever to disengage the clamping device teeth and bring it back to start position. By releasing the lever, the return spring automatically engages the teeth.

Adjustable handles
QUOTATIONS REQUEST AREA
Select Boss cap Colour
DOWNLOAD AREA