IRS.802-SST
Safety fold-away handles
"Fold-O-matic"®
IRS.802-SST - Safety fold-away handles<BR>"Fold-O-matic"<SUP>®</SUP>
RoHS status
IRS.802-SST - Safety fold-away handles<BR>"Fold-O-matic"<SUP>®</SUP>
Login
To download or ask for , log-in and select directly a code.
Elesa StandardsMain dimensionsMounting holeDowelWeight
CodeDescriptionHLMDH2D1Ch4fh1d1h2 -0.2r2αg
28477IRS.802/80-FOLD-O-MATIC-SST80104107202226413M65.5337120°101
28483IRS.802/90-FOLD-O-MATIC-SST90114117202228413M65.5337120°111
Material
High-resilience polypropylene based (PP) technopolymer handle. Resistant to solvents, oils, greases and other chemical agents.

Colour
Black, matte finish.

Standard execution
AISI 303 stainless steel double guide stud, sintered AISI 303 stainless steel flat base for embedded mounting, AISI 303 stainless steel screw.

Features and applications
Handle pivots freely during operation: a system of coaxial bushings compensates return spring load.
The safety fold-away handle (ELESA patent) is provided with a special return mechanism "Fold-O-matic"® which automatically folds the handle into the retracted position when the operation has been completed. A light pressure on the handle in the direction of the handwheel axes is enough to bring it in the operation position allowing the operator to turn the handwheel freely.

Safety fold-away handles
"Fold-O-matic"®
QUOTATIONS REQUEST AREA
Select Boss cap Colour
DOWNLOAD AREA