GN 913.5
Grub screws
GN 913.5 - Grub screws
RoHS status
This product
is available in most
of the countries
covered by the
ELESA
sales network.
GN 913.5 - Grub screws
Login
To download or ask for , log-in and select directly a code.
Elesa-GantergriffMain dimensionsWeight
CodeDescriptiondld1l1sg
GN.13871GN 913.5-M4-6-KUM462121
GN.13872GN 913.5-M4-8-KUM482121
GN.13873GN 913.5-M4-10-KUM4102121
GN.13874GN 913.5-M4-12-KUM4122121
GN.13875GN 913.5-M4-16-KUM4162121
GN.13881GN 913.5-M5-8-KUM58312.51
GN.13882GN 913.5-M5-10-KUM510312.51
GN.13883GN 913.5-M5-12-KUM512312.51
GN.13884GN 913.5-M5-16-KUM516312.52
GN.13885GN 913.5-M5-20-KUM520312.52
GN.13891GN 913.5-M6-10-KUM6103.51.331
GN.13892GN 913.5-M6-12-KUM6123.51.331
GN.13893GN 913.5-M6-16-KUM6163.51.332
GN.13894GN 913.5-M6-20-KUM6203.51.333
GN.13895GN 913.5-M6-25-KUM6253.51.334
GN.13896GN 913.5-M6-32-KUM6323.51.335
GN.13901GN 913.5-M8-12-KUM81251.642
GN.13902GN 913.5-M8-16-KUM81651.644
GN.13903GN 913.5-M8-20-KUM82051.645
GN.13904GN 913.5-M8-25-KUM82551.647
GN.13905GN 913.5-M8-32-KUM83251.649
GN.13906GN 913.5-M8-40-KUM84051.6411
GN.13911GN 913.5-M10-16-KUM10166.51.955
GN.13912GN 913.5-M10-20-KUM10206.51.957
GN.13913GN 913.5-M10-25-KUM10256.51.959
GN.13914GN 913.5-M10-32-KUM10326.51.9513
GN.13915GN 913.5-M10-40-KUM10406.51.9516
GN.13916GN 913.5-M10-50-KUM10506.51.9521
GN.13921GN 913.5-M12-20-KUM122082.169
GN.13922GN 913.5-M12-25-KUM122582.1613
GN.13923GN 913.5-M12-32-KUM123282.1618
GN.13924GN 913.5-M12-40-KUM124082.1624
GN.13925GN 913.5-M12-50-KUM125082.1631
GN.13926GN 913.5-M12-63-KUM126382.1640
GN.13941GN 913.5-M4-6-MSM462.50.521
GN.13942GN 913.5-M4-8-MSM482.50.521
GN.13943GN 913.5-M4-10-MSM4102.50.521
GN.13944GN 913.5-M4-12-MSM4122.50.521
GN.13945GN 913.5-M4-16-MSM4162.50.521
GN.13951GN 913.5-M5-8-MSM5830.52.51
GN.13952GN 913.5-M5-10-MSM51030.52.51
GN.13953GN 913.5-M5-12-MSM51230.52.51
GN.13954GN 913.5-M5-16-MSM51630.52.52
GN.13955GN 913.5-M5-20-MSM52030.52.52
GN.13961GN 913.5-M6-10-MSM6104131
GN.13962GN 913.5-M6-12-MSM6124132
GN.13963GN 913.5-M6-16-MSM6164132
GN.13964GN 913.5-M6-20-MSM6204133
GN.13965GN 913.5-M6-25-MSM6254134
GN.13966GN 913.5-M6-32-MSM6324135
GN.13971GN 913.5-M8-12-MSM81261.543
GN.13972GN 913.5-M8-16-MSM81661.545
GN.13973GN 913.5-M8-20-MSM82061.546
GN.13974GN 913.5-M8-25-MSM82561.547
GN.13975GN 913.5-M8-32-MSM83261.5410
GN.13976GN 913.5-M8-40-MSM84061.5412
GN.13981GN 913.5-M10-16-MSM10168257
GN.13982GN 913.5-M10-20-MSM10208259
GN.13983GN 913.5-M10-25-MSM102582511
GN.13984GN 913.5-M10-32-MSM103282515
GN.13985GN 913.5-M10-40-MSM104082518
GN.13986GN 913.5-M10-50-MSM105082523
GN.13991GN 913.5-M12-20-MSM1220102613
GN.13992GN 913.5-M12-25-MSM1225102616
GN.13993GN 913.5-M12-32-MSM1232102620
GN.13994GN 913.5-M12-40-MSM1240102627
GN.13995GN 913.5-M12-50-MSM1250102634
GN.13996GN 913.5-M12-63-MSM1263102645
Material
AISI 303 stainless steel, hexagon socket head.

Standard executions
- GN 913.5-KU: acetal resin based (POM) technopolymer bolt, natural colour.
- GN 913.5-MS: brass bolt.

Special executions on request
Different threadings and lengths.

Features and applications
GN 913.5 grub screws, thanks to the brass or technopolymer bolt, prevent the contact surface from being damaged.

Grub screws
QUOTATIONS REQUEST AREA
Select Boss cap Colour
DOWNLOAD AREA