GN 676.5
Knobs
GN 676.5 - Knobs
RoHS status
This product
is available in most
of the countries
covered by the
ELESA
sales network.
GN 676.5 - Knobs
Login
To download or ask for , log-in and select directly a code.
Elesa-GantergriffMain dimensionsMounting holeWeight
CodeDescriptionDLd1l2dhg
GN.29461GN 676.5-21-M5-A211812.510.5M51026
GN.29463GN 676.5-21-M5-B211812.510.5M51026
GN.29465GN 676.5-25-M6-A2522.514.514M61242
GN.29467GN 676.5-25-M6-B2522.514.514M61242
GN.29471GN 676.5-31-M8-A312718.517M81579
GN.29473GN 676.5-31-M8-B312718.517M81579
Material
AISI 303 stainless steel, sandblasted matte finish.

Standard executions
Threaded blind hole.
- GN 676.5-A: plain rim.
- GN 676.5-B: knurled rim.

Special executions on request
Different threadings.

Knobs
QUOTATIONS REQUEST AREA
Select Boss cap Colour
DOWNLOAD AREA