INOX-Stainless Steel
The high resistance to corrosion of stainless steel makes it one of the most demanded materials in many industrial sectors.
ELESA offers a wide range of plastic items with AISI 303, AISI 304 and AISI 316 stainless steel insert or completely made out of AISI stainless steel: handwheels, knobs, handles, positioning and control elements, accessories for hydraulic systems, levelling elements and hinges which guarantee the best performance in sectors which require, by law, stainless steel elements.
Designed for:
Food processing
Chemical
Pharmaceutical
In compliance with the most rigorous hygienic laws
This product
is available in most
of the countries
covered by the ELESA sales network.
RoHS compliancy
The majority of the standard products available in the ELESA catalogue are compliant with the European Directive 2002/95/CE (RoHS directive, Restriction on Hazardous Substances).
However, there are some exceptions for some products which are not yet compliant owing to technological limits in the field of research in raw materials hence not due to ELESA's direct responsibility.By clicking on each product code in the table, you can directly check the status of the product as to RoHS compliancy.
All compliant products are supplied with a label showing the RoHS symbol.
| Elesa-Gantergriff | Main dimensions | Spring pressure | Axial holding force [N] | Weight |
|---|
| Code | Description | d -0.02 -0.04 | d1 | D | L | l -0.15 | l1 min. | l2 | s | Preload [N~] | Max. load [N~] | g |
|---|
| GN.35060 | GN 607.1-6-A-NI | 6 | M12x1.5 | 25 | 29 | 10 | 6 | 5 | 17 | 7 | 18 | 400 | 34 |
| GN.35070 | GN 607.1-8-A-NI | 8 | M16x1.5 | 31 | 34 | 12 | 8 | 6 | 19 | 14 | 24 | 500 | 59 |
| GN.35059 | GN 607.1-6-AK-NI | 6 | M12x1.5 | 25 | 29 | 10 | 6 | 5 | 17 | 7 | 18 | 400 | 42 |
| GN.35069 | GN 607.1-8-AK-NI | 8 | M16x1.5 | 31 | 34 | 12 | 8 | 6 | 19 | 14 | 24 | 500 | 75 |
Threaded body
AISI 303 stainless steel.
Plunger
Nickel-plated AISI 303 stainless steel.
Suggested tolerance for matching hole = H7.
Locking nut
Stainless steel.
Knob
High-resilience polyamide based (PA) technopolymer, black colour, matte finish. Resistant to solvents, oils, greases and other chemical agents.
Standard executions
- GN 607.1-A-NI: with knob, without locking nut.
- GN 607.1-AK-NI: with knob and locking nut.
Accessories on request
GN 609.5 AISI 303 stainless steel distance bushings for assembling the plunger on thin metal sheets.
Features and applications
GN 607.1-NI indexing plungers with rest position have compact dimensions and are used on thin metal sheets and where the plunger needs to be locked in the retracted position.