RoHS compliancy
The majority of the standard products available in the ELESA catalogue are compliant with the European Directive 2002/95/CE (RoHS directive, Restriction on Hazardous Substances).
However, there are some exceptions for some products which are not yet compliant owing to technological limits in the field of research in raw materials hence not due to ELESA's direct responsibility.By clicking on each product code in the table, you can directly check the status of the product as to RoHS compliancy.
All compliant products are supplied with a label showing the RoHS symbol.
| Elesa Standards | Main dimensions | Weight |
|---|
| Code | Description | Code | Description | s | l | s1 | l1 | g |
|---|
| 500451 | MSM-Q-S10-100-AL | 500453 | MSM-Q-S10-100-AL-CS | 10 | 100 | 7 | 15 | 11 |
| 500455 | MSM-Q-S10-150-AL | 500457 | MSM-Q-S10-150-AL-CS | 10 | 150 | 7 | 15 | 19 |
| 500459 | MSM-Q-S10-200-AL | 500461 | MSM-Q-S10-200-AL-CS | 10 | 200 | 7 | 15 | 25 |
| 500463 | MSM-Q-S10-250-AL | 500465 | MSM-Q-S10-250-AL-CS | 10 | 250 | 7 | 15 | 32 |
| 500467 | MSM-Q-S10-300-AL | 500469 | MSM-Q-S10-300-AL-CS | 10 | 300 | 7 | 15 | 38 |
| 500471 | MSM-Q-S12-100-AL | 500473 | MSM-Q-S12-100-AL-CS | 12 | 100 | 9 | 15 | 15 |
| 500475 | MSM-Q-S12-150-AL | 500477 | MSM-Q-S12-150-AL-CS | 12 | 150 | 9 | 15 | 23 |
| 500479 | MSM-Q-S12-200-AL | 500481 | MSM-Q-S12-200-AL-CS | 12 | 200 | 9 | 15 | 31 |
| 500483 | MSM-Q-S12-250-AL | 500485 | MSM-Q-S12-250-AL-CS | 12 | 250 | 9 | 15 | 39 |
| 500487 | MSM-Q-S12-300-AL | 500489 | MSM-Q-S12-300-AL-CS | 12 | 300 | 9 | 15 | 46 |
| 500491 | MSM-Q-S16-100-AL | 500493 | MSM-Q-S16-100-AL-CS | 16 | 100 | 13 | 20 | 21 |
| 500495 | MSM-Q-S16-150-AL | 500497 | MSM-Q-S16-150-AL-CS | 16 | 150 | 13 | 20 | 32 |
| 500499 | MSM-Q-S16-200-AL | 500501 | MSM-Q-S16-200-AL-CS | 16 | 200 | 13 | 20 | 43 |
| 500503 | MSM-Q-S16-250-AL | 500505 | MSM-Q-S16-250-AL-CS | 16 | 250 | 13 | 20 | 53 |
| 500507 | MSM-Q-S16-300-AL | 500509 | MSM-Q-S16-300-AL-CS | 16 | 300 | 13 | 20 | 64 |
Material
Anodised aluminium square tube, natural colour, matte finish.
Standard executions
- MSM-Q-AL: without graduations.
- MSM-Q-AL-CS: with laser engraved precision graduations (mm).
Special executions on request
Different graduations.
To ask for a 2D/3D CAD drawing or for a quotation, enter your User ID and Password in the LOGIN box on top of the page, beside the technical drawing.
If you are not a registered user, fill-in the registration form available in the LOGIN box. It's easy and quick!
QUOTATIONS REQUEST AREA
Select Boss cap Colour
DOWNLOAD AREA