RoHS compliancy
The majority of the standard products available in the ELESA catalogue are compliant with the European Directive 2002/95/CE (RoHS directive, Restriction on Hazardous Substances).
However, there are some exceptions for some products which are not yet compliant owing to technological limits in the field of research in raw materials hence not due to ELESA's direct responsibility.By clicking on each product code in the table, you can directly check the status of the product as to RoHS compliancy.
All compliant products are supplied with a label showing the RoHS symbol.
| Elesa Standards | Main dimensions | GN 511 clamping kit for d1 | Weight |
|---|
| Code | Description | d | d2 | L | B | d1 | f | f1 | m | s | g |
|---|
| 500101 | MSM-F-8-M5-ANB | 8 | M5 | 25 | 14 | M4 | 13.5 | 7.5 | - | - | GN 511-M4-14 | 11 |
| 500105 | MSM-F-10-M5-ANB | 10 | M5 | 30 | 16 | M5 | 17 | 8 | - | 8 | GN 511-M5-16 | 16 |
| 500109 | MSM-F-10-M6-ANB | 10 | M6 | 30 | 16 | M5 | 17 | 8 | - | 8 | GN 511-M5-16 | 20 |
| 500113 | MSM-F-10-M8-ANB | 10 | M8 | 30 | 16 | M5 | 17 | 8 | - | 8 | GN 511-M5-16 | 16 |
| 500117 | MSM-F-12-M5-ANB | 12 | M5 | 32 | 16 | M5 | 17 | 9 | - | 10 | GN 511-M5-16 | 16 |
| 500121 | MSM-F-12-M6-ANB | 12 | M6 | 32 | 16 | M5 | 17 | 9 | - | 10 | GN 511-M5-16 | 37 |
| 500125 | MSM-F-12-M8-ANB | 12 | M8 | 32 | 16 | M5 | 17 | 9 | - | 10 | GN 511-M5-16 | 17 |
| 500129 | MSM-F-15-M6-ANB | 15 | M6 | 40 | 20 | M6 | 20.5 | 12 | 14 | 12 | GN 511-M6-20 | 20 |
| 500133 | MSM-F-15-M8-ANB | 15 | M8 | 40 | 20 | M6 | 20.5 | 12 | 14 | 12 | GN 511-M6-20 | 31 |
| 500137 | MSM-F-16-M6-ANB | 16 | M6 | 40 | 20 | M6 | 20.5 | 11.5 | 14 | - | GN 511-M6-20 | 31 |
| 500141 | MSM-F-16-M8-ANB | 16 | M8 | 40 | 20 | M6 | 20.5 | 11.5 | 14 | - | GN 511-M6-20 | 30 |
| 500145 | MSM-F-20-M8-ANB | 20 | M8 | 45 | 25 | M6 | 21.5 | 12 | 17 | 16 | GN 511-M6-25 | 51 |
| 500149 | MSM-F-20-M10-ANB | 20 | M10 | 45 | 25 | M6 | 21.5 | 12 | 17 | 16 | GN 511-M6-25 | 50 |
| 500103 | MSM-F-8-M5-MT | 8 | M5 | 25 | 14 | M4 | 13.5 | 7.5 | - | - | GN 511-M4-14 | 11 |
| 500107 | MSM-F-10-M5-MT | 10 | M5 | 30 | 16 | M5 | 17 | 8 | - | 8 | GN 511-M5-16 | 16 |
| 500111 | MSM-F-10-M6-MT | 10 | M6 | 30 | 16 | M5 | 17 | 8 | - | 8 | GN 511-M5-16 | 20 |
| 500115 | MSM-F-10-M8-MT | 10 | M8 | 30 | 16 | M5 | 17 | 8 | - | 8 | GN 511-M5-16 | 16 |
| 500119 | MSM-F-12-M5-MT | 12 | M5 | 32 | 16 | M5 | 17 | 9 | - | 10 | GN 511-M5-16 | 16 |
| 500123 | MSM-F-12-M6-MT | 12 | M6 | 32 | 16 | M5 | 17 | 9 | - | 10 | GN 511-M5-16 | 16 |
| 500127 | MSM-F-12-M8-MT | 12 | M8 | 32 | 16 | M5 | 17 | 9 | - | 10 | GN 511-M5-16 | 15 |
| 500131 | MSM-F-15-M6-MT | 15 | M6 | 40 | 20 | M6 | 20.5 | 12 | 14 | 12 | GN 511-M6-20 | 20 |
| 500135 | MSM-F-15-M8-MT | 15 | M8 | 40 | 20 | M6 | 20.5 | 12 | 14 | 12 | GN 511-M6-20 | 31 |
| 500139 | MSM-F-16-M6-MT | 16 | M6 | 40 | 20 | M6 | 20.5 | 11.5 | 14 | - | GN 511-M6-20 | 31 |
| 500143 | MSM-F-16-M8-MT | 16 | M8 | 40 | 20 | M6 | 20.5 | 11.5 | 14 | - | GN 511-M6-20 | 30 |
| 500147 | MSM-F-20-M8-MT | 20 | M8 | 45 | 25 | M6 | 21.5 | 12 | 17 | 16 | GN 511-M6-25 | 51 |
| 500151 | MSM-F-20-M10-MT | 20 | M10 | 45 | 25 | M6 | 21.5 | 12 | 17 | 16 | GN 511-M6-25 | 50 |
Material
Aluminium.
Clamping screws
AISI 304 stainless steel with hexagon socket.
Standard executions
- MSM-F-ANB: anodised aluminium, black colour.
- MSM-F-MT: natural aluminium, matte finish.
Features and applications
MSM-F connecting clamps have been designed in order to be used with
MSM-LA and
MSM-LB sensor holders.
Dimension table key
d = hole diameter for shaft tolerance h11.
d1= clamping screws which can be replaced with
GN 511 clamping kit.