GN 114.3
Lock pins
GN 114.3 - Lock pins
RoHS status
This product
is available in most
of the countries
covered by the
ELESA
sales network.
GN 114.3 - Lock pins
Login
To download or ask for , log-in and select directly a code.
Elesa-GantergriffMain dimensionsMounting hole H11Double sided shearing force
[KN]
CodeDescriptiond1 -0.04l1 +0.4abd2d3d4d5l2l3g
GN.38795GN 114.3-6-106102.30.57.55.9153072161410
GN.38796GN 114.3-6-166162.30.57.55.9153072161412
GN.38797GN 114.3-6-206202.30.57.55.9153072161413
GN.38798GN 114.3-6-256252.30.57.55.9153072161415
GN.38799GN 114.3-6-306302.30.57.55.9153072161415
GN.38800GN 114.3-6-406402.30.57.55.9153072161416
GN.38751GN 114.3-8-208202.8110.47.915308.42183021
GN.38753GN 114.3-8-258252.8110.47.915308.42183023
GN.38755GN 114.3-8-308302.8110.47.915308.42183026
GN.38757GN 114.3-8-408402.8110.47.915308.42183032
GN.38759GN 114.3-8-508502.8110.47.915308.42183035
GN.38761GN 114.3-10-2010203.3112.89.918349.826104037
GN.38763GN 114.3-10-2510253.3112.89.918349.826104040
GN.38765GN 114.3-10-3010303.3112.89.918349.826104043
GN.38767GN 114.3-10-4010403.3112.89.918349.826104050
GN.38769GN 114.3-10-5010503.3112.89.918349.826104056
GN.38771GN 114.3-12-2512253.8114.811.9183411.326126049
GN.38773GN 114.3-12-3012303.8114.811.9183411.326126052
GN.38775GN 114.3-12-4012403.8114.811.9183411.326126056
GN.38777GN 114.3-12-5012503.8114.811.9183411.326126064
GN.38779GN 114.3-12-6012603.8114.811.9183411.326126075
GN.38781GN 114.3-16-3016304.81.219.915.9224014.23216110107
GN.38782GN 114.3-16-3516354.81.219.915.9224014.2321611385
GN.38783GN 114.3-16-4016404.81.219.915.9224014.23216110119
GN.38785GN 114.3-16-5016504.81.219.915.9224014.23216110132
GN.38787GN 114.3-16-6016604.81.219.915.9224014.23216110140
GN.38789GN 114.3-16-7016704.81.219.915.9224014.23216110150
GN.38849GN 114.3-20-3020304.81.223.919.8254014.83320187120
GN.38850GN 114.3-20-3520354.81.223.919.8254014.83320187130
GN.38851GN 114.3-20-4020404.81.223.919.8254014.83320187140
GN.38853GN 114.3-20-5020504.81.223.919.8254014.83320187160
GN.38855GN 114.3-20-6020604.81.223.919.8254014.83320187185
GN.38856GN 114.3-20-7020704.81.223.919.8254014.83320187210
GN.38857GN 114.3-20-8020804.81.223.919.8254014.83320187230
Pin
AISI 303 stainless steel.

Pawls
AISI 304 stainless steel.

Spring
AISI 301 stainless steel.

Knob
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, provided with holes for security ring. Resistant to solvents, oils, greases and other chemical agents.

Push button
Polyamide based (PA) technopolymer, red colour, glossy finish.

Working temperature
From -20°C to +80°C.

Special executions on request
Other dimensions.

Accessories
GN 111 , GN 111.2 retaining cables and GN 111.4 spiral retaining cables have been designed to optimise the use of GN 114.3 ball lock pins.

Features and applications
GN 114.3 stainless steel lock pins are generally used for quick fixation or connection of parts to be machined, in particular for elements which need to be removed and reset continuously.

Instructions of use
By pressing the push button the two pawls are freed and the pin can be pulled-out or inserted.

Lock pins
QUOTATIONS REQUEST AREA
Select Boss cap Colour
DOWNLOAD AREA