This product
is available in most
of the countries
covered by the ELESA sales network.
Conformité RoHS
La plupart des produits standards disponibles dans le catalogue ELESA répondent à la directive Européenne 2002/95/CE (directive RoHS, Restriction of Hazardous Substances).
Néanmoins, il existe des exceptions qui à ce jour ne repondent pas à la directive ci-dessus en raison des limites technologiques que la recherche des producteurs dans le secteur des matières première n'a pas encore resolus et donc au-delà de la responsabilité d'ELESA. En appuyant sur les codes produit dans les tableaux, vous pourrez découvrir l'état du produit désiré par rapport à la directive RoHS.
Tous les produits conformes sont marqués par une étiquette avec symbole RoHS.
| Elesa-Gantergriff | Dimensions principales | Trou assemblage | Poids |
|---|
| Code | Description | R | D | H | H1 | h1 | h2 | d1 | d2 | d | h | g |
|---|
| GN.15531 | GN 300.4-63-M6-SW | 63 | 17.5 | 48.5 | 52.5 | 34.5 | 11 | 17.5 | 24 | M6 | 12.5 | 96 |
| GN.15551 | GN 300.4-78-M8-SW | 78 | 21 | 58.5 | 62.5 | 39.5 | 11.5 | 21 | 25 | M8 | 14 | 140 |
| GN.15571 | GN 300.4-92-M10-SW | 92 | 24 | 68.5 | 72.5 | 46.5 | 13.5 | 24 | 30 | M10 | 18 | 205 |
| GN.15591 | GN 300.4-108-M12-SW | 108 | 30 | 82 | 87 | 56.5 | 18 | 30 | 35 | M12 | 26.5 | 325 |
Lever body
Zinc alloy die-cast, epoxy resin coating.
Colour
RAL 9005 black, matte finish.
Distance bushing
Nitrided tempered steel with balls allowing a greater efficacy of the clamping force.
Standard execution
Black-oxide steel clamping element with threaded hole and retaining screw. Steel return spring.
Special executions on request
- Lever in different colours.
Features and applications
Adjustable handles GN 300.4 allow a higher tightening clamp force. The clamping element is not in direct contact with the plane to be clamped. Clamping is made by the distance bushing with large base, which does not rotate on the plane. The bushing contains a set of balls which reduce to a minimum friction between the part which rotates with the lever during clamping and the distance bushing.
Instructions of use
For clamping, lift the lever to disengage the clamping device toothing and bring it back to start position. By releasing the lever, the return spring automatically engages the toothing.
If the lever cannot make a 360° rotation, the clamping element can be easily screwed by means of the hexagon socket front head screw (after having disengaged the lever).