MBT-GW
Knobs with integral digital-analogue gravity position indicator
MBT-GW - Knobs with integral digital-analogue gravity position indicator
RoHS status
MBT-GW - Knobs with integral digital-analogue gravity position indicator
Login
To download or ask for , log-in and select directly a code.
Elesa-ClaytonDial graduation
(No. divisions)
Reading accuracy of the red pointer on the graduated dialReading on the counter after one revolution of the red pointerWeight
Dial clockwiseDial anti-clockwise
CodeDescriptionCodeDescriptiong
CE.58241MBT.70-GW12-0000.2-DCE.58242MBT.70-GW12-0000.2-S200.010000.2195
CE.58401MBT.70-GW12-0000.5-DCE.58402MBT.70-GW12-0000.5-S500.010000.5195
CE.58501MBT.70-GW12-0001.0-DCE.58502MBT.70-GW12-0001.0-S1000.010001.0195
CE.58581MBT.70-GW12-0002.0-DCE.58582MBT.70-GW12-0002.0-S400.050002.0195
CE.58621MBT.70-GW12-0002.5-DCE.58622MBT.70-GW12-0002.5-S500.050002.5195
CE.58651MBT.70-GW12-0003.0-DCE.58652MBT.70-GW12-0003.0-S600.050003.0195
CE.58701MBT.70-GW12-0004.0-DCE.58702MBT.70-GW12-0004.0-S800.050004.0195
CE.58741MBT.70-GW12-0005.0-DCE.58742MBT.70-GW12-0005.0-S1000.050005.0195
Diamond cut knurled knob
Glass-fibre reinforced polyamide based (PA) technopolymer.
Moulded-in spindle.
Resistant to solvents, oils, greases and other chemical agents.

Bezel
Technopolymer. Moulded over the window.

Colour
Black, matte finish.

Window
Transparent polyamide based (PA-T) technopolymer (practically unbreakable).
Resistant to solvents, oils, greases and other chemical agents (avoid contact with alcohol during cleaning operations).

Dial
Natural matte anodised aluminium.
Clockwise or anti-clockwise graduation, black colour.

Standard execution
Black-oxide steel boss, H7 reamed blind hole, fitting to shaft by means of a supplied grub screw with hexagon socket and cup end UNI 5929-85.

Reading
Five-digits roller counter (four black rolls and one red roll) and one red pointer which turns on the graduated dial. The digit of the red roll shows the decimal values, while the pointer shows the hundredth.
The display indicates the displacement of the mechanism controlled by the spindle from the start position (0). One complete turn of the machine spindle corresponds to a turn of the handwheel/knob and consequently to a turn of the red pointer. A turn of the red pointer corresponds to a determinate reading on the counter (see "Reading on the counter after one revolution of the red pointer" in the table).
Ballrace rotation: maximum reading accuracy.

IP protection
The ultrasonic welding of the window to the case guarantees the complete sealing with IP 67 protection class, see IEC 529 table.

Features and applications
The knobs with integral digital-analogue gravity position indicator are suitable on spindles with horizontal or max 60° inclined axis.

Special executions on request
- no pointer
- plain dial
- special dial with logo or customized graduations
- special readings after one revolution.

Instructions
These indicators are supplied with a screw on the rear case to prevent the mechanism from rotating during transportation, avoiding any displacement of reading. Before assembling the indicator into the handwheel, remove the screw from the back and fit the self-adhesive element supplied to guarantee IP 67 sealing.

Knobs with integral digital-analogue gravity position indicator
QUOTATIONS REQUEST AREA
Select Boss cap Colour
DOWNLOAD AREA