Soft-touch
Lobe shaped or fluted grip knobs together with two-volume or knurled handles represent the "SOFT" line.Commonly know as Soft-touch, these new elements have been developed by ELESA's R&D department for use on machinery and equipment requiring frequent tightening, or for applications subject to severe stress.
The major characteristics of "SOFT" products are to ensure a safer and more stable ergonomic grip and to improve the comfort of the operator's hand, increasing adherence to the element and absorbing vibrations even in unfavourable environmental conditions such as humidity, aridity, heat, cold and grease.
Designed for:
Disability aids
High-precision instruments
Fitness machines
Gardening and unfavourable climatic conditions
RoHS compliancy
The majority of the standard products available in the ELESA catalogue are compliant with the European Directive 2002/95/CE (RoHS directive, Restriction on Hazardous Substances).
However, there are some exceptions for some products which are not yet compliant owing to technological limits in the field of research in raw materials hence not due to ELESA's direct responsibility.By clicking on each product code in the table, you can directly check the status of the product as to RoHS compliancy.
All compliant products are supplied with a label showing the RoHS symbol.
| Elesa Standards | Main dimensions | Mounting hole | Weight |
|---|
| Code | Description | L | D | d1 | d | h | l1 | g |
|---|
| 124865 | I.680/80-M10 SOFT | 80 | 26.5 | 21 | M10 | 55 | 7 | 45 |
| 124866 | I.680/80-M12 SOFT | 80 | 26.5 | 21 | M12 | 55 | 7 | 44 |
Material
High-resilience polypropylene based (PP) technopolymer, coated with "soft-touch" thermoplastic elastomer (TPE) chemically bonded, hardness 70 Shore A. Resistant to solvents, oils, greases and other chemical agents. The coating material is certified according to FDA (U.S. Food and Drug Administration).
Colour
Black, matte finish.
Standard execution
Threaded blind hole.
Features and applications
The coating, with "soft-touch" elastomer, improves the grip even in the presence of oils, greases and sweat from the hand. For this reason it is suitable for fitness machines, tools and machines for gardening and goods transport, high-precision instruments and disability aids.