RoHS compliancy
The majority of the standard products available in the ELESA catalogue are compliant with the European Directive 2002/95/CE (RoHS directive, Restriction on Hazardous Substances).
However, there are some exceptions for some products which are not yet compliant owing to technological limits in the field of research in raw materials hence not due to ELESA's direct responsibility.By clicking on each product code in the table, you can directly check the status of the product as to RoHS compliancy.
All compliant products are supplied with a label showing the RoHS symbol.
| Elesa Standards | Main dimensions | Weight |
|---|
| Code | Description | A1...A9 | g |
|---|
| 68701 | VCTK-SG-A1 | 17÷25 | 119 |
| 68706 | VCTK-SG-A2 | 22÷30 | 121 |
| 68711 | VCTK-SG-A3 | 27÷35 | 127 |
| 68716 | VCTK-SG-A4 | 32÷40 | 128 |
| 68721 | VCTK-SG-A5 | 37÷45 | 133 |
| 68726 | VCTK-SG-A6 | 42÷50 | 138 |
| 68731 | VCTK-SG-A7 | 47÷55 | 141 |
| 68736 | VCTK-SG-A8 | 52÷60 | 145 |
| 68741 | VCTK-SG-A9 | 57÷65 | 150 |
Lobe knob
Type VCT., high resilience polypropylene based (PP) technopolymer. Resistant to solvents, oils, greases and other chemical agents.
Stator and rotor
Chrome-plated zinc alloy.
Spring washer
Zinc-plated steel.
Sealing washer
NBR synthetic rubber.
Nut
Zinc-plated steel (M22x1.5).
Distance element
Aluminium.
Latch cam
Zinc-plated steel.
Screw
Zinc-plated steel.
Washer
Zinc-plated steel.
Standard executions available
- VCTK: with lobe knob.
- GN 119-DK: with mark for triangular key.
- GN 119-VDE: with mark for two-wings key.
Key (to order separately)
Zinc-plated steel.
- Code GN.38701, description GN 119.1-DK: with triangular mark.
- Code GN 38711, description GN 119.1-VDE: with two-wings mark.
Special executions and accessories (For sufficient quantities)
- Latches with recessed key with square mark (
GN 119-VK).
-
GN 123 sheet metal punch.
Assembly instructions
1. Drill a hole in the door as per the drilling template drawing at a distance of 23 mm from the door frame to hole centre.
2. Insert frontally the latch body in the hole of the door.
3. Screw on the threaded nut, insert the distance element and the cam by fitting it by the threaded screw supplied.
Features and applications
GN 119 latch cams have a pulling-in range of 10mm. Locking is achieved by turning the knob/key clockwise.
The internal O-ring prevents the ingress of water.