RoHS compliancy
The majority of the standard products available in the ELESA catalogue are compliant with the European Directive 2002/95/CE (RoHS directive, Restriction on Hazardous Substances).
However, there are some exceptions for some products which are not yet compliant owing to technological limits in the field of research in raw materials hence not due to ELESA's direct responsibility.By clicking on each product code in the table, you can directly check the status of the product as to RoHS compliancy.
All compliant products are supplied with a label showing the RoHS symbol.
| Elesa Standards | Main dimensions | Threaded boss | F1 | F2 | L1 | L2 | Weight |
|---|
| Code | Description | L | f | h | B | l | l1 | HE | d | p | [N] | [N] | [J] | [J] | g |
|---|
| 137901 | M.943-112-B-M5 | 112 | 88±0.5 | 36.5 | 9 | 13.5 | 74.5 | 3 | M5 | 10 | 2000 | 2200 | 11 | 9 | 26 |
| 137921 | M.943-144-B-M5 | 144 | 120±0.5 | 42 | 11 | 15 | 106.5 | 4 | M5 | 10 | 2000 | 2200 | 11 | 9 | 34 |
| 137906 | M.943-112-AF-4.8 | 112 | 88±0.5 | 36.5 | 9 | 13.5 | 74.5 | 3 | 4.5 | 14 | 2000 | 2200 | 11 | 9 | 21 |
| 137926 | M.943-144-AF-4.8 | 144 | 120±0.5 | 42 | 11 | 15 | 106.5 | 4 | 4.5 | 14 | 2000 | 2200 | 11 | 9 | 29 |
Material
Glass-fibre reinforced polyamide based (PA) technopolymer. Resistant to solvents, oils, greases and other chemical agents.
Colour
Black, matte finish.
Standard executions
- M.943-B: brass bosses, threaded blind holes.
- M.943-AF: blind holes for self-tapping screws Ø 4.8 (UNI ISO 7049). Maximum torque recommended 5 Nm.
Features and applications
Suitable for applications on a 19" rack and instruments in general.
In the column HE of the table below the height units of the front panel are contained: 1 HE = 44.45 mm (1 6/8") to enable you to choose the correct handles.
Special executions on request
- RAL 7031 grey colour handle, matte finish.
- Chrome-plated handle, matte finish.
Technical data
Tensile stress and impact strength: F1, F2, L1 and L2 values reported in the table are the result of breaking tests carried out with the appropriate dynamometric equipment under the test conditions shown in the figure with ambient temperature.