INOX-Stainless Steel
The high resistance to corrosion of stainless steel makes it one of the most demanded materials in many industrial sectors.
ELESA offers a wide range of plastic items with AISI 303, AISI 304 and AISI 316 stainless steel insert or completely made out of AISI stainless steel: handwheels, knobs, handles, positioning and control elements, accessories for hydraulic systems, levelling elements and hinges which guarantee the best performance in sectors which require, by law, stainless steel elements.
Designed for:
Food processing
Chemical
Pharmaceutical
In compliance with the most rigorous hygienic laws
RoHS compliancy
The majority of the standard products available in the ELESA catalogue are compliant with the European Directive 2002/95/CE (RoHS directive, Restriction on Hazardous Substances).
However, there are some exceptions for some products which are not yet compliant owing to technological limits in the field of research in raw materials hence not due to ELESA's direct responsibility.By clicking on each product code in the table, you can directly check the status of the product as to RoHS compliancy.
All compliant products are supplied with a label showing the RoHS symbol.
| Elesa Standards | Main dimensions | Max permissible holes | C # | L # | Weight |
|---|
| Code | Description | D | L | B | d1 | d2 | d3 | d4 | d5 | l | l2 | d' | d" | t | b | [Nm] | [J] | g |
|---|
| 70461 | VD.100 FP-SST | 100 | 40 | 15 | 24 | 20 | 35 | 54 | 39 | 36 | 12 | 16 | 13 | 15.3 | 5 | 150 | 11 | 260 |
| 70561 | VD.125 FP-SST | 125 | 44 | 15 | 32 | 24 | 44 | 70 | 46 | 38 | 15 | 20 | 16 | 18.3 | 5 | 300 | 14 | 380 |
| 70761 | VD.150 FP-SST | 150 | 48 | 18 | 32 | 24 | 44 | 70 | 48 | 38 | 15 | 20 | 16 | 18.3 | 5 | 300 | 19 | 510 |
| 70961 | VD.200 FP-SST | 200 | 57 | 21 | 40 | 31 | 55 | 90 | 60 | 43 | 15 | 26 | 22 | 24.8 | 6 | 700 | 36 | 970 |
| 71161 | VD.250 FP-SST | 249 | 65 | 25 | 49 | 38 | 66 | 110 | 70 | 44 | 15 | 35 | 27 | 30.3 | 8 | 1300 | 40 | 1520 |
| 71261 | VD.300 FP-SST | 301 | 75 | 25 | 58 | 58 | 94 | 148 | 82 | 56 | 18 | 42 | 38 | 41.3 | 10 | 1500 | 48 | 2920 |
# See
Technical Data for maximum applicable torque (C) and impact strength (L).
Material
High-strength, reinforced phenolic based (PF) Duroplast. Resistant to solvents, oils, greases and other chemical agents.
Colour
Black, glossy finish.
Ring
Matte anodised aluminium (ELESA original design).
Standard execution
AISI 303 stainless steel hub, uncovered front end not drilled. See table for maximum permissible boring diameter d’ and d".
Accessories on request
Axial retaining washer type
GN 184.5.