GN 949-A
Spoked handwheels
GN 949-A - Spoked handwheels
RoHS status
This product
is available in most
of the countries
covered by the
ELESA
sales network.
GN 949-A - Spoked handwheels
Login
To download or ask for , log-in and select directly a code.
Elesa-GantergriffMain dimensionsBoreWeight
CodeDescriptionDLBd1d H8hg
GN.32011GN 949-100-B10-A10027.57201015225
GN.32016GN 949-100-B12-A10027.57201215220
GN.32021GN 949-125-B12-A12528.59241216274
GN.32026GN 949-125-B14-A12528.59241416270
GN.32031GN 949-140-B14-A14030.510281418300
GN.32036GN 949-140-B16-A14030.510281618296
GN.32041GN 949-160-B14-A16035.511311420340
GN.32046GN 949-160-B16-A16035.511311620335
Material
Cast stainless steel, turned rim, sandblasted matte surface.

Standard execution
H8 reamed hole.

Special executions on request
Keyway in compliance with DIN 6885/1 P9 tolerance.

Spoked handwheels
QUOTATIONS REQUEST AREA
Select Boss cap Colour
DOWNLOAD AREA