L.652-X
Adjustable handle
L.652-X - Adjustable handle
RoHS status
L.652-X - Adjustable handle
Login
To download or ask for , log-in and select directly a code.
Elesa StandardsMain dimensionsMounting holeTeeth no.Weight
CodeDescriptionLSHH1h1h2d1d 6Hhzg
32731L.652-X/67 B-M56716x16394226112M5101834
32733L.652-X/67 B-M66716x16394226112M6101832
32763L.652-X/80 B-M68020x20424627115M6162046
32765L.652-X/80 B-M88020x20424627115M8132044
Material
Glass-fibre reinforced polyamide based (PA) technopolymer. Resistant to solvents, oils, greases and other chemical agents.

Colour
Black, matte finish.

Centre cap
Technopolymer, black colour.

Standard execution
Glass-fibre reinforced technopolymer clamping element with toothing and retaining pin, black colour. AISI 302 stainless steel return spring.
Brass boss, threaded blind hole.

Features and applications
Particularly suitable when clamping operations are limited owing to lack of space and the hand of the operator cannot make a complete rotation.

Instructions of use
For clamping, lift the handle to disengage the clamping device toothing and bring it back to start position. By releasing the handle, the return spring automatically engages the toothing.

Adjustable handle
QUOTATIONS REQUEST AREA
Select Boss cap Colour
DOWNLOAD AREA