GN 302
Adjustable handles
GN 302 - Adjustable handles
RoHS status
This product
is available in most
of the countries
covered by the
ELESA
sales network.
GN 302 - Adjustable handles
Login
To download or ask for , log-in and select directly a code.
Elesa-GantergriffMain dimensionsThreadWeight
SWORSB 
CodeDescriptionRDHH1h1h2d1dlg
GN.14703GN.14701GN.14702GN 302-45-M6-12-*45132225.524.5410M61234
GN.14708GN.14706GN.14707GN 302-45-M6-16-*45132225.524.5410M61635
GN.14713GN.14711GN.14712GN 302-45-M6-20-*45132225.524.5410M62035
GN.14718GN.14716GN.14717GN 302-45-M6-25-*45132225.524.5410M62536
GN.14723GN.14721GN.14722GN 302-45-M6-32-*45132225.524.5410M63238
GN.14728GN.14726GN.14727GN 302-45-M6-40-*45132225.524.5410M64039
GN.14733GN.14731GN.14732GN 302-45-M6-50-*45132225.524.5410M65041
GN.14743GN.14741GN.14742GN 302-63-M8-16-*6317.528.532.5316.513.5M81681
GN.14748GN.14746GN.14747GN 302-63-M8-20-*6317.528.532.5316.513.5M82082
GN.14753GN.14751GN.14752GN 302-63-M8-25-*6317.528.532.5316.513.5M82584
GN.14758GN.14756GN.14757GN 302-63-M8-32-*6317.528.532.5316.513.5M83286
GN.14763GN.14761GN.14762GN 302-63-M8-40-*6317.528.532.5316.513.5M84089
GN.14768GN.14766GN.14767GN 302-63-M8-50-*6317.528.532.5316.513.5M85091
GN.14773GN.14771GN.14772GN 302-63-M8-63-*6317.528.532.5316.513.5M86396
GN.14783GN.14781GN.14782GN 302-78-M10-20-*7821343836816M1020137
GN.14788GN.14786GN.14787GN 302-78-M10-25-*7821343836816M1025139
GN.14793GN.14791GN.14792GN 302-78-M10-32-*7821343836816M1032140
GN.14798GN.14796GN.14797GN 302-78-M10-40-*7821343836816M1040144
GN.14803GN.14801GN.14802GN 302-78-M10-50-*7821343836816M1050150
GN.14808GN.14806GN.14807GN 302-78-M10-63-*7821343836816M1063157
GN.14813GN.14811GN.14812GN 302-78-M10-80-*7821343836816M1080164
GN.14818GN.14816GN.14817GN 302-78-M12-25-*7821343836816M1225143
GN.14823GN.14821GN.14822GN 302-78-M12-32-*7821343836816M1232148
GN.14828GN.14826GN.14827GN 302-78-M12-40-*7821343836816M1240154
GN.14833GN.14831GN.14832GN 302-78-M12-50-*7821343836816M1250161
GN.14838GN.14836GN.14837GN 302-78-M12-63-*7821343836816M1263169
GN.14843GN.14841GN.14842GN 302-78-M12-80-*7821343836816M1280181
Lever body
Zinc alloy die-cast, epoxy resin coating.

Colour
Orange, grey, black, matte finish.

Standard execution
Black-oxide steel clamping element with threaded stud and retaining screw. Steel return spring.

Special executions on request
- Lever body in different colours.
- Chrome-plated lever.
- Clamping element with different threadings and lengths.

Features and applications
The horizontal position of the GN 302 adjustable handle lever offers a more compact design. Particularly suitable for applications where lack of space reduces the field of action.

Instructions of use
For clamping, lift the lever to disengage the clamping device teeth and bring it back to start position. By releasing the lever, the return spring automatically engages the teeth.
If the lever cannot make a 360° rotation, the clamping element can be easily screwed by means of the hexagon socket front head screw (after having disengaged the lever).

Adjustable handles
QUOTATIONS REQUEST AREA
Select Boss cap Colour
DOWNLOAD AREA