BAS3
Support bases with three bearings
BAS3 - Support bases with three bearings
RoHS status
BAS3 - Support bases with three bearings
Login
To download or ask for , log-in and select directly a code.
Elesa StandardsTube assembly holeWeight
BAS3-ABAS3-SST
CodeDescriptionCodeDescriptiondd tube (BSP/GAS)d
inch
g
419592BAS3-42-A419593BAS3-42-SST42.41"1/4-800
419590BAS3-48-A419591BAS3-48-SST48.31"1/2-790
419594BAS3-50-A419595BAS3-50-SST 50.8-2"780
419588BAS3-60-A419589BAS3-60-SST60.32"-770
419752BAS3-45x45-A419753BAS3-45x45-SST45x45--795
Material
Glass-fibre reinforced polyamide based (PA) technopolymer. Resistant to solvents, oils, greases and other chemical agents.

Colour
Black, matte finish.

Standard executions
- BAS3-A: zinc-plated steel M10 screws, nuts and washers.
- BAS3-SST: AISI 304 stainless steel M10 screws, nuts and washers.

Assembly on levelling elements
The three bearings of the base are supplied with brass bosses, threaded pass-through hole for the assembly of the stem of the levelling element series LS.A, LV.A, LV.F.

Features and applications
The absence of cavities and the slightly round shapes offer modern and elegant aesthetics and guarantee the best cleaning.

Support bases with three bearings
QUOTATIONS REQUEST AREA
Select Boss cap Colour
DOWNLOAD AREA