ELESA Original design
INOX-Stainless Steel
The high resistance to corrosion of stainless steel makes it one of the most demanded materials in many industrial sectors.
ELESA offers a wide range of plastic items with AISI 303, AISI 304 and AISI 316 stainless steel insert or completely made out of AISI stainless steel: handwheels, knobs, handles, positioning and control elements, accessories for hydraulic systems, levelling elements and hinges which guarantee the best performance in sectors which require, by law, stainless steel elements.
Designed for:
Food processing
Chemical
Pharmaceutical
In compliance with the most rigorous hygienic laws
RoHS compliancy
The majority of the standard products available in the ELESA catalogue are compliant with the European Directive 2002/95/CE (RoHS directive, Restriction on Hazardous Substances).
However, there are some exceptions for some products which are not yet compliant owing to technological limits in the field of research in raw materials hence not due to ELESA's direct responsibility.By clicking on each product code in the table, you can directly check the status of the product as to RoHS compliancy.
All compliant products are supplied with a label showing the RoHS symbol.
| Elesa-Clayton | Main dimensions | Mounting hole | Weight | |
|---|
| Code | Description | D | L | d1 | d2 | d3 | d5 | f | f1 | h1 | l1 | l2 | l3 | l4 | R | d H7 | h | g |
|---|
| CE.30251 | VHT.85-GXX1 A-10 | 85 | 51 | 24 | 18 | 58 | - | M5 | - | 6 | 15.5 | - | 18 | - | - | 10 | 17 | 110 | GA01 - GA11 |
| CE.30351 | VHT.110-GXX2 A-12 | 110 | 58 | 28 | 22 | 77 | - | M5 | - | 6 | 20 | - | 18 | - | - | 12 | 22 | 180 | GA02 - GA12 - GW12 |
| Elesa-Clayton | Main dimensions | Mounting hole | Weight | |
|---|
| Code | Description | D | L | d1 | d2 | d3 | d5 | f | f1 | h1 | l1 | l2 | l3 | l4 | R | dH7 | h | g |
|---|
| CE.30255 | VHT.85-GXX1-SST-10 | 85 | 51 | 24 | 18 | 58 | - | M5 | - | 6 | 15.5 | - | 18 | - | - | 10 | 17 | 110 | GA01 - GA11 |
| CE.30355 | VHT.110-GXX2-SST-12 | 110 | 58 | 28 | 22 | 77 | - | M5 | - | 6 | 20 | - | 18 | - | - | 12 | 22 | 180 | GA02 - GA12 - GW12 |
| Elesa-Clayton | Main dimensions | Mounting hole | Weight | |
|---|
| Code | Description | D | L | d1 | d2 | d3 | d5 | f | f1 | h1 | l1 | l2 | l3 | l4 | R | dH7 | h | g |
|---|
| CE.30252 | VHT.85-PXX1 A-10 | 85 | 55 | 18 | - | 58 | 6 | M5 | M4 | 5 | 18.5 | 10.5 | 18 | 14.5 | 19 | 10 | 20.5 | 130 | PA01 - PA11 |
| CE.30352 | VHT.110-PXX2 A-12 | 110 | 58 | 30 | - | 77 | 6 | M5 | M4 | 6 | 20 | 12 | 18 | 13.1 | 28.5 | 12 | 22 | 290 | PA02 - PA12 - PW12 |
Material
Glass-fibre reinforced polyamide based (PA) technopolymer. Resistant to solvents, oils, greases and other chemical agents.
Colour
Black, matte finish.
Standard executions
Boss, H7 reamed hole, fitting to shaft by means of a supplied grub screw with hexagon socket and cup end UNI 5929-85.
- VHT-GXX: for gravity indicators.
Black-oxide steel boss.
- VHT-GXX-SST: for gravity indicators.
AISI 303 stainless steel boss.
- VHT-PXX: for positive drive indicators.
Rear flange with internal crown gear wheel in acetal resin based (POM) technopolymer. Black-oxide steel screw and anchor pin.
Black-oxide steel boss.
Accessories on request
Cover type
CP. for fitting instead of the indicator.
Features and applications
The lobed shape with no cavities prevents unhealthy residues from depositing.
Particularly suitable for applications on machines and equipment whose parts must be frequently cleaned by using water jets or steam.
Indicator choice (to be ordered separately)
To choose the indicator see the table below for possible assembly with indicators. See also "Assembly instructions for gravity indicators
type G or positive drive indicators
type P".

Application example with GA02 indicator