RR
Tubular handles (Front mounting)
RR - Tubular handles (Front mounting)
RoHS status
This product
is available in most
of the countries
covered by the
ELESA
sales network.
RR - Tubular handles (Front mounting)
Login
To download or ask for , log-in and select directly a code.
Elesa-RohdeMain dimensionsMounting screwsWeight
CodeLfBhll1l2dh2g
RHRR-30.250.3730025030x1.560483240M8x2510502
RHRR-30.300.3735030030x1.560483240M8x2510555
RHRR-30.350.3740035030x1.560483240M8x2510607
RHRR-30.400.3745040030x1.560483240M8x2510660
RHRR-30.500.3755050030x1.560483240M8x2510765
RHRR-30.600.3765060030x1.560483240M8x2510871
Tube
AISI 304 stainless steel, fine ground surface.

Handle shanks
Glass reinforced polyamide based (PA) technopolymer, RAL 9005 black colour, semi-matte finish.

Assembly
Through holes for stainless steel screws with hexagonal head, nuts and washers, included in the supply.

Special executions on request (For sufficient quantities)
Different lengths.

Features and applications
Stainless steel, thanks to its high resistance to corrosion, allows the application of these handles on machines and equipment in those sectors where laws or particular hygienic, climatic and environmental factors make it mandatory to use corrosion resistant materials.

Tubular handles (Front mounting)
QUOTATIONS REQUEST AREA
Select Boss cap Colour
DOWNLOAD AREA