INOX-Stainless Steel
The high resistance to corrosion of stainless steel makes it one of the most demanded materials in many industrial sectors.
ELESA offers a wide range of plastic items with AISI 303, AISI 304 and AISI 316 stainless steel insert or completely made out of AISI stainless steel: handwheels, knobs, handles, positioning and control elements, accessories for hydraulic systems, levelling elements and hinges which guarantee the best performance in sectors which require, by law, stainless steel elements.
Designed for:
Food processing
Chemical
Pharmaceutical
In compliance with the most rigorous hygienic laws
RoHS compliancy
The majority of the standard products available in the ELESA catalogue are compliant with the European Directive 2002/95/CE (RoHS directive, Restriction on Hazardous Substances).
However, there are some exceptions for some products which are not yet compliant owing to technological limits in the field of research in raw materials hence not due to ELESA's direct responsibility.By clicking on each product code in the table, you can directly check the status of the product as to RoHS compliancy.
All compliant products are supplied with a label showing the RoHS symbol.
| Elesa Standards | Main dimensions | Threaded stem | Articulation | Wrench | Max limit static load* | Weight |
|---|
| LV.F-SST | LV.F-AS-SST |
|---|
| Code | Description | Code | Description | D | L | L1# | l1 | d | l | Ø | s | [N] | g | g# |
|---|
| 331121 | LV.F-80-14-SST-M8x43 | 334121 | LV.F-80-14-AS-SST-M8x43 | 80 | 76 | 79 | 33 | M8 | 43 | 14 | 14 | 16000 | 86 | 112 |
| 331125 | LV.F-80-14-SST-M8x68 | 334125 | LV.F-80-14-AS-SST-M8x68 | 80 | 101 | 104 | 33 | M8 | 68 | 14 | 14 | 16000 | 98 | 124 |
| 331221 | LV.F-80-14-SST-M10x43 | 334221 | LV.F-80-14-AS-SST-M10x43 | 80 | 76 | 79 | 33 | M10 | 43 | 14 | 14 | 16000 | 95 | 121 |
| 331225 | LV.F-80-14-SST-M10x68 | 334225 | LV.F-80-14-AS-SST-M10x68 | 80 | 101 | 104 | 33 | M10 | 68 | 14 | 14 | 16000 | 108 | 134 |
| 331231 | LV.F-80-14-SST-M10x98 | 334231 | LV.F-80-14-AS-SST-M10x98 | 80 | 131 | 134 | 33 | M10 | 98 | 14 | 14 | 16000 | 122 | 148 |
| 331321 | LV.F-80-14-SST-M12x43 | 334321 | LV.F-80-14-AS-SST-M12x43 | 80 | 76 | 79 | 33 | M12 | 43 | 14 | 14 | 16000 | 105 | 131 |
| 331325 | LV.F-80-14-SST-M12x68 | 334325 | LV.F-80-14-AS-SST-M12x68 | 80 | 101 | 104 | 33 | M12 | 68 | 14 | 14 | 16000 | 123 | 149 |
| 331331 | LV.F-80-14-SST-M12x98 | 334331 | LV.F-80-14-AS-SST-M12x98 | 80 | 131 | 134 | 33 | M12 | 98 | 14 | 14 | 16000 | 145 | 171 |
| 331521 | LV.F-80-14-SST-M16x68 | 334521 | LV.F-80-14-AS-SST-M16x68 | 80 | 101 | 104 | 33 | M16 | 68 | 14 | 16 | 16000 | 168 | 194 |
| 331525 | LV.F-80-14-SST-M16x108 | 334525 | LV.F-80-14-AS-SST-M16x108 | 80 | 141 | 144 | 33 | M16 | 108 | 14 | 16 | 16000 | 222 | 248 |
| 331541 | LV.F-80-14-SST-M16x148 | 334541 | LV.F-80-14-AS-SST-M16x148 | 80 | 181 | 184 | 33 | M16 | 148 | 14 | 16 | 16000 | 275 | 301 |
| 331561 | LV.F-80-14-SST-M16x168 | 334561 | LV.F-80-14-AS-SST-M16x168 | 80 | 201 | 204 | 33 | M16 | 168 | 14 | 16 | 16000 | 302 | 328 |
| 331621 | LV.F-80-24-SST-M16x58 | 334621 | LV.F-80-24-AS-SST-M16x58 | 80 | 101 | 104 | 43 | M16 | 58 | 24 | 24 | 18000 | 230 | 256 |
| 331625 | LV.F-80-24-SST-M16x98 | 334625 | LV.F-80-24-AS-SST-M16x98 | 80 | 141 | 144 | 43 | M16 | 98 | 24 | 24 | 18000 | 282 | 308 |
| 331641 | LV.F-80-24-SST-M16x138 | 334641 | LV.F-80-24-AS-SST-M16x138 | 80 | 181 | 184 | 43 | M16 | 138 | 24 | 24 | 18000 | 333 | 359 |
| 331661 | LV.F-80-24-SST-M16x158 | 334661 | LV.F-80-24-AS-SST-M16x158 | 80 | 201 | 204 | 43 | M16 | 158 | 24 | 24 | 18000 | 361 | 387 |
| 331725 | LV.F-80-24-SST-M20x98 | 334725 | LV.F-80-24-AS-SST-M20x98 | 80 | 141 | 144 | 43 | M20 | 98 | 24 | 24 | 18000 | 354 | 380 |
| 331741 | LV.F-80-24-SST-M20x138 | 334741 | LV.F-80-24-AS-SST-M20x138 | 80 | 181 | 184 | 43 | M20 | 138 | 24 | 24 | 18000 | 434 | 460 |
| 331761 | LV.F-80-24-SST-M20x158 | 334761 | LV.F-80-24-AS-SST-M20x158 | 80 | 201 | 204 | 43 | M20 | 158 | 24 | 24 | 18000 | 474 | 500 |
| 331781 | LV.F-80-24-SST-M20x198 | 334781 | LV.F-80-24-AS-SST-M20x198 | 80 | 241 | 244 | 43 | M20 | 198 | 24 | 24 | 18000 | 559 | 585 |
| 331825 | LV.F-80-24-SST-M24x98 | 334825 | LV.F-80-24-AS-SST-M24x98 | 80 | 141 | 144 | 43 | M24 | 98 | 24 | 24 | 18000 | 454 | 480 |
| 331861 | LV.F-80-24-SST-M24x158 | 334861 | LV.F-80-24-AS-SST-M24x158 | 80 | 201 | 204 | 43 | M24 | 158 | 24 | 24 | 18000 | 629 | 655 |
| 331881 | LV.F-80-24-SST-M24x198 | 334881 | LV.F-80-24-AS-SST-M24x198 | 80 | 241 | 244 | 43 | M24 | 198 | 24 | 24 | 18000 | 750 | 776 |
* The max static load is the value above which the load applied to the element may cause some plastic material breakage, in particular conditions of use. Obviously, a factor that takes into consideration the importance and the safety level of the specific application must be applied to this value.# Data with no-slip disk mounted.

| Elesa Standards | Main dimensions | Threaded stem | Articulation | Wrench | Max limit static load* | Weight |
|---|
| LV.F-SST | LV.F-AS-SST |
|---|
| Code | Description | Code | Description | D | L | L1# | l1 | d | l | Ø | s | [N] | g | g# |
|---|
| 332521 | LV.F-100-24-SST-M16x58 | 335521 | LV.F-100-24-AS-SST-M16x58 | 100 | 101 | 104 | 43 | M16 | 58 | 24 | 24 | 25000 | 260 | 314 |
| 332525 | LV.F-100-24-SST-M16x98 | 335525 | LV.F-100-24-AS-SST-M16x98 | 100 | 141 | 144 | 43 | M16 | 98 | 24 | 24 | 25000 | 312 | 366 |
| 332541 | LV.F-100-24-SST-M16x138 | 335541 | LV.F-100-24-AS-SST-M16x138 | 100 | 181 | 184 | 43 | M16 | 138 | 24 | 24 | 25000 | 363 | 417 |
| 332561 | LV.F-100-24-SST-M16x158 | 335561 | LV.F-100-24-AS-SST-M16x158 | 100 | 201 | 204 | 43 | M16 | 158 | 24 | 24 | 25000 | 391 | 445 |
| 332625 | LV.F-100-24-SST-M20x98 | 335625 | LV.F-100-24-AS-SST-M20x98 | 100 | 141 | 144 | 43 | M20 | 98 | 24 | 24 | 25000 | 384 | 438 |
| 332641 | LV.F-100-24-SST-M20x138 | 335641 | LV.F-100-24-AS-SST-M20x138 | 100 | 181 | 184 | 43 | M20 | 138 | 24 | 24 | 25000 | 464 | 518 |
| 332661 | LV.F-100-24-SST-M20x158 | 335661 | LV.F-100-24-AS-SST-M20x158 | 100 | 201 | 204 | 43 | M20 | 158 | 24 | 24 | 25000 | 504 | 558 |
| 332681 | LV.F-100-24-SST-M20x198 | 335681 | LV.F-100-24-AS-SST-M20x198 | 100 | 241 | 244 | 43 | M20 | 198 | 24 | 24 | 25000 | 589 | 643 |
| 332725 | LV.F-100-24-SST-M24x98 | 335725 | LV.F-100-24-AS-SST-M24x98 | 100 | 141 | 144 | 43 | M24 | 98 | 24 | 24 | 25000 | 484 | 538 |
| 332761 | LV.F-100-24-SST-M24x158 | 335761 | LV.F-100-24-AS-SST-M24x158 | 100 | 201 | 204 | 43 | M24 | 158 | 24 | 24 | 25000 | 659 | 713 |
| 332781 | LV.F-100-24-SST-M24x198 | 335781 | LV.F-100-24-AS-SST-M24x198 | 100 | 241 | 244 | 43 | M24 | 198 | 24 | 24 | 25000 | 780 | 834 |
* The max static load is the value above which the load applied to the element may cause some plastic material breakage, in particular conditions of use. Obviously, a factor that takes into consideration the importance and the safety level of the specific application must be applied to this value.# Data with no-slip disk mounted.

| Elesa Standards | Main dimensions | Threaded stem | Articulation | Wrench | Max limit static load* | Weight |
|---|
| LV.F-SST | LV.F-AS-SST |
|---|
| Code | Description | Code | Description | D | L | L1# | l1 | d | l | Ø | s | [N] | g | g# |
|---|
| 333521 | LV.F-125-24-SST-M16x58 | 336221 | LV.F-125-24-AS-SST-M16x58 | 125 | 125 | 128 | 67 | M16 | 58 | 24 | 24 | 28000 | 399 | 524 |
| 333525 | LV.F-125-24-SST-M16x98 | 336225 | LV.F-125-24-AS-SST-M16x98 | 125 | 165 | 168 | 67 | M16 | 98 | 24 | 24 | 28000 | 451 | 576 |
| 333541 | LV.F-125-24-SST-M16x138 | 336241 | LV.F-125-24-AS-SST-M16x138 | 125 | 205 | 208 | 67 | M16 | 138 | 24 | 24 | 28000 | 502 | 627 |
| 333561 | LV.F-125-24-SST-M16x158 | 336261 | LV.F-125-24-AS-SST-M16x158 | 125 | 225 | 228 | 67 | M16 | 158 | 24 | 24 | 28000 | 530 | 655 |
| 333625 | LV.F-125-24-SST-M20x98 | 336325 | LV.F-125-24-AS-SST-M20x98 | 125 | 165 | 168 | 67 | M20 | 98 | 24 | 24 | 28000 | 523 | 648 |
| 333641 | LV.F-125-24-SST-M20x138 | 336341 | LV.F-125-24-AS-SST-M20x138 | 125 | 205 | 208 | 67 | M20 | 138 | 24 | 24 | 28000 | 603 | 728 |
| 333661 | LV.F-125-24-SST-M20x158 | 336361 | LV.F-125-24-AS-SST-M20x158 | 125 | 225 | 228 | 67 | M20 | 158 | 24 | 24 | 28000 | 643 | 768 |
| 333681 | LV.F-125-24-SST-M20x198 | 336381 | LV.F-125-24-AS-SST-M20x198 | 125 | 265 | 268 | 67 | M20 | 198 | 24 | 24 | 28000 | 728 | 853 |
| 333725 | LV.F-125-24-SST-M24x98 | 336425 | LV.F-125-24-AS-SST-M24x98 | 125 | 165 | 168 | 67 | M24 | 98 | 24 | 24 | 28000 | 623 | 748 |
| 333761 | LV.F-125-24-SST-M24x158 | 336461 | LV.F-125-24-AS-SST-M24x158 | 125 | 225 | 228 | 67 | M24 | 158 | 24 | 24 | 28000 | 798 | 923 |
| 333781 | LV.F-125-24-SST-M24x198 | 336481 | LV.F-125-24-AS-SST-M24x198 | 125 | 265 | 268 | 67 | M24 | 198 | 24 | 24 | 28000 | 919 | 1044 |
* The max static load is the value above which the load applied to the element may cause some plastic material breakage, in particular conditions of use. Obviously, a factor that takes into consideration the importance and the safety level of the specific application must be applied to this value.# Data with no-slip disk mounted.
Base
Glass-fibre reinforced polyamide based (PA) technopolymer. Resistant to solvents, oils, greases and other chemical agents.
Colour
Black, matte finish.
Articulated stem
Threaded AISI 304 stainless steel with regulation hexagon.
Standard executions
-
LV.F-SST: without no-slip disk.
-
LV.F-AS-SST: with NBR rubber no-slip disk, hardness 70 Shore A, supplied assembled to the base.
The particular assembling system of the no-slip disk to the base assures a perfect anchoring, preventing separation even in case of impact during transport or of adhesion (sticking) to the floor (see
No-slip disks).
Ground mounting
By means of two holes at 180°, supplied covered by a diaphragm (which can be easily removed by a metal tool), to avoid all unhealthy deposits of dirt and dust when the ground mounting is not required (see Fig. 1).
Accessories on request
AISI 304 stainless steel nut (see Nuts
NT.).
Features and applications
The special knurling under the lower lip of the base provides excellent stability and grip when using the levelling element without no-slip disk even on surfaces that are not perfectly flat.
Order information
The levelling elements are supplied unassembled to make carriage and storage easier. The components (base and stem) are supplied in separate packing: less volume taken and better protection from scratches and dirt.
To order bases and stems separately, see codes of the
Bases and of the
Stems.