LS.A-SST
Levelling elements
LS.A-SST - Levelling elements
RoHS status
LS.A-SST - Levelling elements
Login
To download or ask for , log-in and select directly a code.
Elesa StandardsMain dimensionsThreaded stemArticulationWrenchMax limit static load*Weight
LS.A-SSTLS.A-AS-SST
CodeDescriptionCodeDescriptionDLL1#l1hdlØs[N]gg#
351121LS.A-25-14-SST-M8x43356121LS.A-25-14-AS-SST-M8x432567702412M843141450003335
351125LS.A-25-14-SST-M8x68356125LS.A-25-14-AS-SST-M8x682592952412M868141450004345
351221LS.A-25-14-SST-M10x43356221LS.A-25-14-AS-SST-M10x432567702412M1043141450004345
351225LS.A-25-14-SST-M10x68356225LS.A-25-14-AS-SST-M10x682592952412M1068141450005658
351231LS.A-25-14-SST-M10x98356231LS.A-25-14-AS-SST-M10x98251221252412M1098141450007072
351321LS.A-25-14-SST-M12x43356321LS.A-25-14-AS-SST-M12x432567702412M1243141450005355
351325LS.A-25-14-SST-M12x68356325LS.A-25-14-AS-SST-M12x682592952412M1268141450007173
351331LS.A-25-14-SST-M12x98356331LS.A-25-14-AS-SST-M12x98251221252412M1298141450009395
351521LS.A-25-14-SST-M16x68356521LS.A-25-14-AS-SST-M16x682592952412M166814165000116118
351525LS.A-25-14-SST-M16x108356525LS.A-25-14-AS-SST-M16x108251321352412M1610814165000167169
351541LS.A-25-14-SST-M16x148356541LS.A-25-14-AS-SST-M16x148251721752412M1614814165000220222
351561LS.A-25-14-SST-M16x168356561LS.A-25-14-AS-SST-M16x168251921952412M1616814165000247249
* The max static load is the value above which the load applied to the element may cause some plastic material breakage, in particular conditions of use. Obviously, a factor that takes into consideration the importance and the safety level of the specific application must be applied to this value.# Data with no-slip disk mounted.
Elesa StandardsMain dimensionsThreaded stemArticulationWrenchMax limit static load*Weight
LS.A-SSTLS.A-AS-SST
CodeDescriptionCodeDescriptionDLL1#l1hdlØs[N]gg#
352121LS.A-32-14-SST-M8x43357121LS.A-32-14-AS-SST-M8x433268712515M843141470003842
352125LS.A-32-14-SST-M8x68357125LS.A-32-14-AS-SST-M8x683293962515M868141470004852
352221LS.A-32-14-SST-M10x43357221LS.A-32-14-AS-SST-M10x433268712515M1043141470004852
352225LS.A-32-14-SST-M10x68357225LS.A-32-14-AS-SST-M10x683293962515M1068141470006165
352231LS.A-32-14-SST-M10x98357231LS.A-32-14-AS-SST-M10x98321231262515M1098141470007579
352321LS.A-32-14-SST-M12x43357321LS.A-32-14-AS-SST-M12x433268712515M1243141470005862
352325LS.A-32-14-SST-M12x68357325LS.A-32-14-AS-SST-M12x683293962515M1268141470007882
352331LS.A-32-14-SST-M12x98357331LS.A-32-14-AS-SST-M12x98321231262515M12981414700098102
352521LS.A-32-14-SST-M16x68357521LS.A-32-14-AS-SST-M16x683293972515M166814167000121125
352525LS.A-32-14-SST-M16x108357525LS.A-32-14-AS-SST-M16x108321331372515M1610814167000175179
352541LS.A-32-14-SST-M16x148357541LS.A-32-14-AS-SST-M16x148321731762515M1614814167000228232
352561LS.A-32-14-SST-M16x168357561LS.A-32-14-AS-SST-M16x168321931962515M1616814167000255259
* The max static load is the value above which the load applied to the element may cause some plastic material breakage, in particular conditions of use. Obviously, a factor that takes into consideration the importance and the safety level of the specific application must be applied to this value.# Data with no-slip disk mounted.
Elesa StandardsMain dimensionsThreaded stemArticulationWrenchMax limit static load*Weight
LS.A-SSTLS.A-AS-SST
CodeDescriptionCodeDescriptionDLL1#l1hdlØs[N]gg#
353121LS.A-40-14-SST-M8x43358121LS.A-40-14-AS-SST-M8x434068712517M8431414100004249
353125LS.A-40-14-SST-M8x68358125LS.A-40-14-AS-SST-M8x684093962517M8681414100005259
353221LS.A-40-14-SST-M10x43358221LS.A-40-14-AS-SST-M10x434068712517M10431414100005259
353225LS.A-40-14-SST-M10x68358225LS.A-40-14-AS-SST-M10x684093962517M10681414100006572
353231LS.A-40-14-SST-M10x98358231LS.A-40-14-AS-SST-M10x98401231262517M10981414100007986
353321LS.A-40-14-SST-M12x43358321LS.A-40-14-AS-SST-M12x434068712517M12431414100006269
353325LS.A-40-14-SST-M12x68358325LS.A-40-14-AS-SST-M12x684093962517M12681414100008087
353331LS.A-40-14-SST-M12x98358331LS.A-40-14-AS-SST-M12x98401231262517M1298141410000102109
353521LS.A-40-14-SST-M16x68358521LS.A-40-14-AS-SST-M16x684093962517M1668141610000125132
353525LS.A-40-14-SST-M16x108358525LS.A-40-14-AS-SST-M16x108401331362517M16108141610000179186
353541LS.A-40-14-SST-M16x148358541LS.A-40-14-AS-SST-M16x148401731762517M16148141610000232239
353561LS.A-40-14-SST-M16x168358561LS.A-40-14-AS-SST-M16x168401931962517M16168141610000259266
* The max static load is the value above which the load applied to the element may cause some plastic material breakage, in particular conditions of use. Obviously, a factor that takes into consideration the importance and the safety level of the specific application must be applied to this value.# Data with no-slip disk mounted.
Elesa StandardsMain dimensionsThreaded stemArticulationWrenchMax limit static load*Weight
LS.A-SSTLS.A-AS-SST
CodeDescriptionCodeDescriptionDLL1#l1hdlØs[N]gg#
354121LS.A-50-14-SST-M8x43359121LS.A-50-14-AS-SST-M8x435070732719M8431414100004961
354125LS.A-50-14-SST-M8x68359125LS.A-50-14-AS-SST-M8x685095982719M8681414100005971
354221LS.A-50-14-SST-M10x43359221LS.A-50-14-AS-SST-M10x435070732719M10431414100005971
354225LS.A-50-14-SST-M10x68359225LS.A-50-14-AS-SST-M10x685095982719M10681414100007284
354231LS.A-50-14-SST-M10x98359231LS.A-50-14-AS-SST-M10x98501251282719M10981414100008698
354321LS.A-50-14-SST-M12x43359321LS.A-50-14-AS-SST-M12x435070732719M12431414100006981
354325LS.A-50-14-SST-M12x68359325LS.A-50-14-AS-SST-M12x685095982719M12681414100008799
354331LS.A-50-14-SST-M12x98359331LS.A-50-14-AS-SST-M12x98501251282719M1298141410000109121
354521LS.A-50-14-SST-M16x68359521LS.A-50-14-AS-SST-M16x685095982719M1668141610000132144
354525LS.A-50-14-SST-M16x108359525LS.A-50-14-AS-SST-M16x108501351382719M16108141610000185197
354541LS.A-50-14-SST-M16x148359541LS.A-50-14-AS-SST-M16x148501751782719M16148141610000239251
354561LS.A-50-14-SST-M16x168359561LS.A-50-14-AS-SST-M16x168501951982719M16168141610000266278
* The max static load is the value above which the load applied to the element may cause some plastic material breakage, in particular conditions of use. Obviously, a factor that takes into consideration the importance and the safety level of the specific application must be applied to this value.# Data with no-slip disk mounted.
Base
Glass-fibre reinforced polyamide based (PA) technopolymer. Resistant to solvents, oils, greases and other chemical agents.

Colour
Black, matte finish.

Articulated stem
Threaded AISI 304 stainless steel with regulation hexagon.

Standard executions
- LS.A-SST: without no-slip disk.
- LS.A-AS-SST: with NBR rubber no-slip disk, hardness 70 Shore A, supplied assembled to the base.
The particular assembling system of the no-slip disk to the base assures a perfect anchoring, preventing separation even in case of impact while handling or adhesion (sticking) to the floor (see No-slip disks).

Accessories on request
AISI 304 stainless steel nut (see Nuts NT.).

Order information
The levelling elements are supplied unassembled to make carriage and storage easier. The components (base and stem) are supplied in separate packing: less volume taken and better protection from scratches and dirt.
To order bases and stems separately, see codes of the Bases and of the Stems.

Levelling elements
QUOTATIONS REQUEST AREA
Select Boss cap Colour
DOWNLOAD AREA