ELESA Original design
INOX-Stainless Steel
The high resistance to corrosion of stainless steel makes it one of the most demanded materials in many industrial sectors.
ELESA offers a wide range of plastic items with AISI 303, AISI 304 and AISI 316 stainless steel insert or completely made out of AISI stainless steel: handwheels, knobs, handles, positioning and control elements, accessories for hydraulic systems, levelling elements and hinges which guarantee the best performance in sectors which require, by law, stainless steel elements.
Designed for:
Food processing
Chemical
Pharmaceutical
In compliance with the most rigorous hygienic laws
RoHS compliancy
The majority of the standard products available in the ELESA catalogue are compliant with the European Directive 2002/95/CE (RoHS directive, Restriction on Hazardous Substances).
However, there are some exceptions for some products which are not yet compliant owing to technological limits in the field of research in raw materials hence not due to ELESA's direct responsibility.By clicking on each product code in the table, you can directly check the status of the product as to RoHS compliancy.
All compliant products are supplied with a label showing the RoHS symbol.
| Elesa Standards | Main dimensions | Mounting hole | Dowel | Weight |
|---|
| Code | Description | H | L | M | D | d -0.1 | H2 | h | r | s | f | d2 | h1 | h3 | d1 | h2 -0.2 | r2 | α | g |
|---|
| 27511 | IR.302/56-SST | 56 | 74 | 71 | 16 | 7 | 15 | 4 | 19 | 2.5 | M4 | - | 9 | - | 3 | 3 | 5.5 | 90° | 72 |
| 27611 | IR.302/65-SST | 65 | 89 | 85 | 20 | 9 | 19.5 | 8 | 22 | 1 | M6 | 6.2 | 14 | 7 | 3 | 3 | 7 | 90° | 115 |
| 27711 | IR.302/80-SST | 80 | 104 | 100 | 20 | 9 | 19.5 | 8 | 24 | 2.5 | M6 | 6.2 | 14 | 7 | 3 | 3 | 7 | 90° | 135 |
| 27811 | IR.302/90-SST | 90 | 118 | 113 | 26 | 13.4 | 23 | 7.5 | 27 | 1 | M6 | - | 14.5 | - | 3 | 3 | 9.5 | 90° | 215 |
Material
Phenolic based (PF) Duroplast handle. Resistant to solvents, oils, greases and other chemical agents.
Colour
Black, glossy finish.
Standard execution
AISI 303 stainless steel double guide stud, sintered AISI 303 stainless steel base with guide stud, AISI 303 stainless steel screw.
Features and applications
Handle pivots freely during operation: a system of coaxial bushings compensates return spring load.
This series of fold-away handles has been designed for all those applications for which, owing to lack of space or for safety reasons, the handle must be folded-away once the operation has been completed.