GN 99.8
Clamping nuts with double lever
GN 99.8   - Clamping nuts with double lever
RoHS status
This product
is available in most
of the countries
covered by the
ELESA
sales network.
GN 99.8   - Clamping nuts with double lever
Login
To download or ask for , log-in and select directly a code.
Elesa-GantergriffMain dimensionsMounting holeWeight
CodeDescriptionDRHd3dh1g
GN.20801GN 99.8-16-M81647.5269M812.550
GN.20811GN 99.8-20-M102059.53211M1015100
GN.20821GN 99.8-25-M122575.54014M1219212
GN.20831GN 99.8-32-M163294.55218M1625435
GN.20841GN 99.8-40-M20401186220M2031710
Material
AISI 304 stainless steel, sandblasted matte finish. The two lever arms are butt-welded to the hub.

Standard execution
Threaded pass-through hole.

Clamping nuts with double lever
QUOTATIONS REQUEST AREA
Select Boss cap Colour
DOWNLOAD AREA