GN 815-NI
Threaded plungers with screwdriver slotted head
GN 815-NI - Threaded plungers with screwdriver slotted head
RoHS status
This product
is available in most
of the countries
covered by the
ELESA
sales network.
GN 815-NI - Threaded plungers with screwdriver slotted head
Login
To download or ask for , log-in and select directly a code.
Elesa-GantergriffMain dimensionsSpring pressureWeight
CodeDescriptiondd1Dll1l2l3Preload
[N~]
Max. load
[N~]
g
GN.33911GN 815-M4-NIM42.566.50.8358142
GN.33921GN 815-M5-NIM5388.50.946.78145
GN.33931GN 815-M6-NIM63.510915-11186
GN.33941GN 815-M8-NIM84.513111.55.5-183110
GN.33951GN 815-M10-NIM106161426-244515
GN.33961GN 815-M12-NIM12818152.57-264925
* Preload     # Max. load
Body
AISI 303 stainless steel, screwdriver slotted head.

Standard execution
Hardened stainless steel ball, stainless steel spring.

Features and applications
The screwdriver slot on the head of the plunger is also useful to provide an indication of the position of the blocked element.

Threaded plungers with screwdriver slotted head
QUOTATIONS REQUEST AREA
Select Boss cap Colour
DOWNLOAD AREA