GN 632.5
Grub screws with spherical end
GN 632.5 - Grub screws with spherical end
RoHS status
This product
is available in most
of the countries
covered by the
ELESA
sales network.
GN 632.5 - Grub screws with spherical end
Login
To download or ask for , log-in and select directly a code.
Elesa-GantergriffMain dimensionsWeight
CodeDescriptiond1ld2 +0.05A/FD - e (GN631)g
GN.12253GN 632.5-M6-30M6304.5*315-3.65
GN.12255GN 632.5-M6-40M6404.5*315-3.68
GN.12257GN 632.5-M6-50M6504.5*315-3.610
GN.12263GN 632.5-M8-40M8406.1415-2.512
GN.12265GN 632.5-M8-50M8506.1415-2.515
GN.12267GN 632.5-M8-63M8636.1415-2.519
GN.12273GN 632.5-M10-50M10507.8518-3.822
GN.12275GN 632.5-M10-63M10637.8518-3.829
GN.12277GN 632.5-M10-80M10807.8518-3.837
GN.12283GN 632.5-M12-63M12639.4621-3.441
GN.12285GN 632.5-M12-80M12809.4621-3.453
GN.12287GN 632.5-M12-100M121009.4621-3.468
* ±0.025
Material
AISI 303 stainless steel, hexagon socket head.

Special executions on request
Different threadings and lengths.

Features and applications
GN 632.5 grub screws can be used to realize different locking systems. On irregular or non-parallel surfaces, we suggest to couple them with technopolymer thrust pads type GN 631, which allow the locking preventing the rotating movement of the screw from being exerted directly on the piece to be locked, protecting it from possible scratches.
Levers, knobs or other handles can be also fitted to the threaded end by means of pins.
Diameter "d1" of the ball is smaller than diameter "d" of the screw, which allows the screwing from the spherical side.

Grub screws with spherical end
QUOTATIONS REQUEST AREA
Select Boss cap Colour
DOWNLOAD AREA