GN 705-NI
Positioning rings (screw assembly)
GN 705-NI - Positioning rings (screw assembly)
RoHS status
This product
is available in most
of the countries
covered by the
ELESA
sales network.
GN 705-NI - Positioning rings (screw assembly)
Login
To download or ask for , log-in and select directly a code.
Elesa-GantergriffMain dimensionsWeight
CodeDescriptiond H8L js14Dfg
GN.30603GN 705-5-A-NI5610M3x43
GN.30607GN 705-6-A-NI6812M4x56
GN.30617GN 705-8-A-NI8816M4x610
GN.30623GN 705-9-A-NI91018M5x815
GN.30627GN 705-10-A-NI101020M5x819
GN.30633GN 705-11-A-NI111020M5x818
GN.30637GN 705-12-A-NI121222M6x826
GN.30643GN 705-13-A-NI131222M6x826
GN.30647GN 705-14-A-NI141225M6x832
GN.30653GN 705-15-A-NI151225M6x830
GN.30657GN 705-16-A-NI161228M6x839
GN.30663GN 705-18-A-NI181432M6x860
GN.30667GN 705-20-A-NI201432M6x853
GN.30673GN 705-22-A-NI221436M6x1069
GN.30677GN 705-24-A-NI241640M8x10100
GN.30683GN 705-25-A-NI251640M8x1096
GN.30687GN 705-26-A-NI261640M8x1091
GN.30693GN 705-28-A-NI281645M8x12123
GN.30697GN 705-30-A-NI301645M8x10111
GN.30703GN 705-32-A-NI321650M8X12145
GN.30707GN 705-34-A-NI341650M8x12132
GN.30713GN 705-35-A-NI351656M8x12187
GN.30717GN 705-36-A-NI361656M8x12180
GN.30723GN 705-38-A-NI381656M8x12166
GN.30727GN 705-40-A-NI401863M10x16261
GN.30737GN 705-45-A-NI451870M10x16317
GN.30747GN 705-50-A-NI501880M10x16429
Material
AISI 303 stainless steel.

Standard execution
Assembly by means of stainless steel grub screw with screwdriver slotted head.

Positioning rings (screw assembly)
QUOTATIONS REQUEST AREA
Select Boss cap Colour
DOWNLOAD AREA