DIN 6319
Concave and convex washers
DIN 6319  - Concave and convex washers
RoHS status
This product
is available in most
of the countries
covered by the
ELESA
sales network.
DIN 6319  - Concave and convex washers
Login
To download or ask for , log-in and select directly a code.
Elesa-GantergriffMain dimensionsMax limit static loadWeight
CodeDescriptiond1 H12d2 H12d3d4d5d6h1h2h3h4r[KN]g
GN.30831DIN 6319-6.4-C6.4-12--M60.72.3--991
GN.30835DIN 6319-8.4-C8.4-17--M80.63.2--12173
GN.30841DIN 6319-10.5-C10.5-21--M100.84--15265
GN.30845DIN 6319-13-C13-24--M121.14.6--17388
GN.30851DIN 6319-15-C15-28--M141.25--225312
GN.30855DIN 6319-17-C17-30--M161.35.3--227313
GN.30861DIN 6319-21-C21-36--M2026.3--2711722
GN.30865DIN 6319-25-C25-44--M242.48.2--3216843
GN.30871DIN 6319-31-C31-56--M303.611.2--41269110
GN.30875DIN 6319-37-C37-68--M364.614--50394190
GN.30881DIN 6319-43-C43-78--M426.517--58542305
GN.30885DIN 6319-50-C50-92--M48821--67714540
GN.30901DIN 6319-7.1-D-7.1-1211M6--2.84.2-92
GN.30905DIN 6319-9.6-D-9.6-1714.5M8--3.55.6-174
GN.30911DIN 6319-12-D-12-2118.5M10--4.26.5-267
GN.30915DIN 6319-14.2-D-14.2-2420M12--58-3810
GN.30921DIN 6319-16.5-D-16.5-2824.8M14--5.68.5-5315
GN.30925DIN 6319-19-D-19-3026M16--6.29.6-7318
GN.30931DIN 6319-23.2-D-23.2-3631M20--7.511.7-11731
GN.30935DIN 6319-28-D-28-4437M24--9.515.2-16861
GN.30941DIN 6319-35-D-35-5649M30--1219.2-269130
GN.30945DIN 6319-42-D-42-6860M36--1523.5-394230
GN.30951DIN 6319-49-D-49-7870M42--1829-542360
GN.30955DIN 6319-56-D-56-9282M48--2235.5-714640
GN.31001DIN 6319-7.1-G-7.1-1711M6--4-996
GN.31005DIN 6319-9.6-G-9.6-2414.5M8--5-121714
GN.31011DIN 6319-12-G-12-3018.5M10--5-152621
GN.31015DIN 6319-14.2-G-14.2-3620M12--6-173838
GN.31021DIN 6319-19-G-19-4426M16--7-227364
GN.31025DIN 6319-23.2-G-23.2-5031M20--8-2711792
GN.31031DIN 6319-28-G-28-6037M24--10-32168165
GN.31035DIN 6319-35-G-35-6849M30--12-41269238
Standard executions
- DIN 6319-C: case-hardened steel convex washer (hardening depth 0.2 - 0.4 mm), hardness (550 + 100) HV 10.
- DIN 6319-D: case-hardened steel concave washer (hardening depth 0.2 - 0.4 mm), hardness (550 + 100) HV 10.
- DIN 6319-G: hardened and tempered steel concave washer, hardness (350 + 80) HV 30.

Features and applications
DIN 6319 concave and convex washers are suitable for locking mechanical parts on non-parallel surfaces.

Concave and convex washers
QUOTATIONS REQUEST AREA
Select Boss cap Colour
DOWNLOAD AREA