Machine elements / Grub-screws thrust pads ring washers / Grub screws

BACK TO GROUP CHANGE SERIES

Grub-screws thrust pads ring washers

Indexing plungers

Toggle clamps

Connecting clamps for tubes

DIN 6332

Grub screws

Always mention the source when reproducing our drawings.

It concerns the series for which the production after 31/05/2011 is in compliance with the European Directive 2002/95/CE (Restriction of Hazardous Substances).

To ask for CAD drawings or for a quotation click on the code

Code

Description

d2h11

d1

d3

l

e1

e2

z1

z2

sw

Weight

GN.11801

DIN 6332-M6-30-SK

4.5

M6

4

30

2.2

-

6

2.5

3

5

GN.11803

DIN 6332-M6-40-SK

4.5

M6

4

40

2.2

-

6

2.5

3

7

GN.11804

DIN 6332-M6-50-SK

4.5

M6

4

50

2.2

-

6

2.5

3

9

GN.11812

DIN 6332-M8-40-SK

6

M8

5.4

40

3

2.2

7.5

3

4

12

GN.11814

DIN 6332-M8-50-SK

6

M8

5.4

50

3

2.2

7.5

3

4

14

GN.11815

DIN 6332-M8-60-SK

6

M8

5.4

60

3

2.2

7.5

3

4

17

GN.11821

DIN 6332-M10-50-SK

8

M10

7.2

50

3.6

2.6

9

4.5

5

23

GN.11823

DIN 6332-M10-60-SK

8

M10

7.2

60

3.6

2.6

9

4.5

5

28

GN.11825

DIN 6332-M10-80-SK

8

M10

7.2

80

3.6

2.6

9

4.5

5

37

GN.11831

DIN 6332-M12-60-SK

8

M12

7.2

60

4.5

2.9

10

4.5

6

39

GN.11834

DIN 6332-M12-80-SK

8

M12

7.2

80

4.5

2.9

10

4.5

6

53

GN.11835

DIN 6332-M12-100-SK

8

M12

7.2

100

4.5

2.9

10

4.5

6

66

GN.11842

DIN 6332-M16-70-SK

12

M16

11

70

5.3

4.5

12

5

8

83

GN.11844

DIN 6332-M16-100-SK

12

M16

11

100

5.3

4.5

12

5

8

121

GN.11845

DIN 6332-M16-125-SK

12

M16

11

125

5.3

4.5

12

5

8

154

GN.11851

DIN 6332-M20-80-SK

15.5

M20

14.4

80

5.6

-

14

5.5

10

149

GN.11853

DIN 6332-M20-100-SK

15.5

M20

14.4

100

5.6

-

14

5.5

10

189

GN.11855

DIN 6332-M20-150-SK

15.5

M20

14.4

150

5.6

-

14

5.5

10

292

Main specifications

Material

Black-oxide steel, class 5.8 (tensile strength 500 N/mm²), hexagon socket head and hardened nose.

General information

Features and applications

DIN 6332 grub screws can be used to realize different locking systems. On irregular or non-parallel surfaces, we suggest to couple them with thrust pads type_|s|DIN 6311 (see page -) or GN 6311.1 (see page -) which allow the clamping preventing the rotating movement of the screw from being exerted directly on the piece to be locked.

Levers, knobs or other handles can be also fitted to the threaded end by means of pins.

Other executions

Special executions on request

Different lengths.

YOU MAY ALSO LIKE