Machine elements / Grub-screws thrust pads ring washers / Concave and convex washers

BACK TO GROUP CHANGE SERIES

Grub-screws thrust pads ring washers

Indexing plungers

Toggle clamps

Connecting clamps for tubes

DIN 6319

Concave and convex washers

Always mention the source when reproducing our drawings.

It concerns the series for which the production after 31/05/2011 is in compliance with the European Directive 2002/95/CE (Restriction of Hazardous Substances).

DIN 6319-C

To ask for CAD drawings or for a quotation click on the code

Code

Description

d1H13

d6

d3

h1

h2

r

Max limit static load
[KN]

Weight

GN.30831

DIN 6319-6.4-C

6.4

M6

12

0.7

2.3

9

9

1

GN.30835

DIN 6319-8.4-C

8.4

M8

17

0.6

3.2

12

17

3

GN.30841

DIN 6319-10.5-C

10.5

M10

21

0.8

4

15

26

5

GN.30845

DIN 6319-13-C

13

M12

24

1.1

4.6

17

38

8

GN.30851

DIN 6319-15-C

15

M14

28

1.2

5

22

53

12

GN.30855

DIN 6319-17-C

17

M16

30

1.3

5.3

22

73

13

GN.30861

DIN 6319-21-C

21

M20

36

2

6.3

27

117

22

GN.30865

DIN 6319-25-C

25

M24

44

2.4

8.2

32

168

43

GN.30871

DIN 6319-31-C

31

M30

56

3.6

11.2

41

269

110

GN.30875

DIN 6319-37-C

37

M36

68

4.6

14

50

394

190

GN.30881

DIN 6319-43-C

43

M42

78

6.5

17

58

542

305

GN.30885

DIN 6319-50-C

50

M48

92

8

21

67

714

540

DIN 6319-D

To ask for CAD drawings or for a quotation click on the code

Code

Description

d2H13

d6

d4

d5

h3

h4

Max limit static load
[KN]

Weight

GN.30901

DIN 6319-7.1-D

7.1

M6

12

11

2.8

4.2

9

2

GN.30905

DIN 6319-9.6-D

9.6

M8

17

14.5

3.5

5.6

17

4

GN.30911

DIN 6319-12-D

12

M10

21

18.5

4.2

6.5

26

7

GN.30915

DIN 6319-14.2-D

14.2

M12

24

20

5

8

38

10

GN.30921

DIN 6319-16.5-D

16.5

M14

28

24.8

5.6

8.5

53

15

GN.30925

DIN 6319-19-D

19

M16

30

26

6.2

9.6

73

18

GN.30931

DIN 6319-23.2-D

23.2

M20

36

31

7.5

11.7

117

31

GN.30935

DIN 6319-28-D

28

M24

44

37

9.5

15.2

168

61

GN.30941

DIN 6319-35-D

35

M30

56

49

12

19.2

269

130

GN.30945

DIN 6319-42-D

42

M36

68

60

15

23.5

394

230

GN.30951

DIN 6319-49-D

49

M42

78

70

18

29

542

360

GN.30955

DIN 6319-56-D

56

M48

92

82

22

35.5

714

640

DIN 6319-G

To ask for CAD drawings or for a quotation click on the code

Code

Description

d2H13

d6

d4

d5

h3

Max limit static load
[KN]

Weight

GN.31001

DIN 6319-7.1-G

7.1

M6

17

11

4

9

6

GN.31005

DIN 6319-9.6-G

9.6

M8

24

14.5

5

17

14

GN.31011

DIN 6319-12-G

12

M10

30

18.5

5

26

21

GN.31015

DIN 6319-14.2-G

14.2

M12

36

20

6

38

38

GN.31021

DIN 6319-19-G

19

M16

44

26

7

73

64

GN.31025

DIN 6319-23.2-G

23.2

M20

50

31

8

117

92

GN.31031

DIN 6319-28-G

28

M24

60

37

10

168

165

GN.31035

DIN 6319-35-G

35

M30

68

49

12

269

238

Main specifications

Standard executions

  • DIN 6319-C: case-hardened steel convex washer (hardening depth 0.2 - 0.4 mm), hardness (550 + 100) HV 10.
  • DIN 6319-D: case-hardened steel concave washer (hardening depth 0.2 - 0.4 mm), hardness (550 + 100) HV 10.
  • DIN 6319-G: hardened and tempered steel concave washer, hardness (350 + 80) HV 30.

General information

Features and applications

DIN 6319 concave and convex washers are suitable for locking mechanical parts on non-parallel surfaces.

YOU MAY ALSO LIKE