Levelling elements and supports / Supports and guides / Support bases with three bearings

BACK TO GROUP CHANGE SERIES

Indexing plungers

Grub-screws thrust pads ring washers

Toggle clamps

Connecting clamps for tubes

BAS3

Support bases with three bearings

Always mention the source when reproducing our drawings.

Il prodotto può differire

__logo__INOX__

__logo__RoHS__ __logo__PA__ __logo__g10030__

BAS3-A

To ask for CAD drawings or for a quotation click on the code

Code

Description

d

d Tube (BSP/GAS)

d(inch)

__logo__weight__

419592

BAS3-42-A

42.4

1"1/4

-

800

419590

BAS3-48-A

48.3

1"1/2

-

790

419594

BAS3-50-A

50.8

-

2"

780

419588

BAS3-60-A

60.3

2"

-

770

419752

BAS3-45x45-A

45

-

-

795

__logo__tab_INOX__

BAS3-SST

To ask for CAD drawings or for a quotation click on the code

Code

Description

d

d Tube (BSP/GAS)

d(inch)

__logo__weight__

419593

BAS3-42-SST

42.4

1"1/4

-

800

419591

BAS3-48-SST

48.3

1"1/2

-

790

419595

BAS3-50-SST

50.8

-

2"

780

419589

BAS3-60-SST

60.3

2"

-

770

419753

BAS3-45x45-SST

45

-

-

795

Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer. Resistant to solvents, oils, greases and other chemical agents.

Colour

Black, matte finish.

Standard executions

  • BAS3-A: zinc-plated steel M10 screws, nuts and washers.
  • BAS3-SST: AISI 304 stainless steel M10 screws, nuts and washers.

Colour

The two bearings of the base are supplied with brass bosses, threaded pass-through hole for the assembly of the stem of the levelling element series LS.A (see page -)LV.A (see page -)LV.F (see page -).

General information

Features and applications

The absence of cavities and the slightly round shapes offer modern and elegant aesthetics and guarantee the best cleaning.

YOU MAY ALSO LIKE