Latches / Latches with key / Handle for doors with safety locking device

BACK TO GROUP CHANGE SERIES

Indexing plungers

Grub-screws thrust pads ring washers

Toggle clamps

Connecting clamps for tubes

EBR.

Handle for doors with safety locking device

Always mention the source when reproducing our drawings.

Actual product may differ

ELESA original design

ERGOSTYLE - Products destined to hospital and medical equipment, scientific instruments, laboratory fittings, office furniture, leisure and sporting equipment, and, generally, whenever aesthetics and user-friendliness are key requirements for the market success of the products.

It concerns the series for which the production after 31/05/2011 is in compliance with the European Directive 2002/95/CE (Restriction of Hazardous Substances). Polyamide based (PA) technopolymer Symbol of minumum and maximum operating temperature.

CHOOSE THE COLOUR

To ask for CAD drawings or for a quotation click on the code

Code

Description

B

D

L

d

h1

d1

l1

h

h2

h3

h4

d2

f

f1

F1

[N]

F2

[N]

L1

[J]

L2

[J]

Weight

260531-*

EBR.150-8-*

8.5

28

160

8.5

10

13.5

89

44

30

16

56

6

132±0.5

18

2800

2900

35

8

90

ECA.

To ask for CAD drawings or for a quotation click on the code

Code

Description

Cap for

29831-*

ECA.B1-*

EBR.150

Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer with security anti-intrusion-profiled slot. Resistant to solvents, oils, greases and other chemical agents.

Colour

Grey-black, matte finish.

Locking pin

AISI 304 stainless steel with technopolymer push button, cylindrical walls in red colour.

Key retention device

Ball and AISI 316 stainless steel spring.

Caps

Technopolymer in Ergostyle colours, glossy finish; supplied with the handle, press-fit assembly, removable by a screwdriver.

Available also as accessories sold separately (see table ECA.).

Standard execution

Pass-through assembly holes for cylindrical head screws with hexagon socket.

Anti-intrusion profiled security key (to be ordered separately)

  • CSN (code 6951): acetal resin based (POM) technopolymer fold-away key, red colour, stainless steel insert.
  • CSF (code 6952): polyamide based (PA) technopolymer ball key, red colour, stainless steel insert.
  • CSL (code 6953): acetal resin based (POM) technopolymer size increased fold-away key, red colour, stainless steel insert.

Functioning of the safety device

Doors with EBR. handle can be opened only by authorised people, by inserting the anti-intrusion profiled key into its proper slot.

Locking: press the locking button until the red side end of it disappears completely into the body and the device snaps. The key must not be inserted during locking operations.

Opening: insert the key (without turning it) and push to make the internal device snap.

A ball spring retaining system ensures the retention of the key if the key remains inserted in its slot during the usual operations of door opening and closing.

General information

Technical data

AISI 304 stainless steel, thanks to its high resistance to corrosion, allows the application of these handles on machines and equipment in those sectors where laws or particular hygienic, climatic and environmental factors make it mandatory to use corrosion resistant materials.

YOU MAY ALSO LIKE