Latches / Toggle clamps / Clamping bolts with spring

BACK TO GROUP CHANGE SERIES

Toggle clamps

Indexing plungers

Grub-screws thrust pads ring washers

Connecting clamps for tubes

SSH.

Clamping bolts with spring

Always mention the source when reproducing our drawings.

__logo__RoHS__

To ask for CAD drawings or for a quotation click on the code

Code

Description

d

d1

h

l

__logo__weight__

GG.AU128

SSH.M5x45

M5

10

13

45

15

GG.AU129

SSH.M6x50

M6

13

15

50

27

GG.AU130

SSH.M8x70

M8

15

17

70

58

GG.AU131

SSH.M10x85

M10

18

20

85

123

GG.AU132

SSH.M12x106

M12

21

24

106

196

Main specifications

Base and flange

Nitrided steel.

Stem

Zinc-plated steel with screwdriver slotted head for adjustment.

Spring

Hardened harmonic steel.

Nuts

Zinc-plated steel.

General information

Features and applications

SSH. clamping bolts with spring are suitable for applications requiring to compensate the clamping force of levers on a machined piece by acting on the flange or stem to adjust spring compression.

YOU MAY ALSO LIKE